Page 162 - MISUMI SINGAPORE Economy Series
P. 162

1                   Single Axis Robots E-MGT8, Guide Built in Type, Semi-Sealed Type                                                                                                                   1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded




    Rolled Ball   Screws            Mechanical limit        65  Positioning hole   pitch tolerance±0.02                                                                                                   Screws  Rolled Ball


                                                        4-M6 Depth 13
                                                                              slide block 33.5±1
                                      76±1
                                                                   plane
   P.37                              of slide block   Origin of slide block 153.5 75  2- φ 5 H7 Depth 8  Reference   111  Mechanical limit of                                                             P.37
                                                    90
                                                         Effective Stroke
    Precision Ball   Screws                        135                                81                                                                                                                  Screws  Precision Ball
                                                            L
                                                                                      65
   P.59                                                                   Reference plane      78                                                                                                         P.59
    Support Units    for Ball Screw  +0.012  5       Depth 8  B View  84.5  100±0.02  A  2- φ 5 H7 Depth 8  B  N-M6 Depth 15   A-A View                                                                   for Ball Screw  Support Units
                                                              300
                                                                         (Pilot Hole Through)
                                                                                       82
                                                                               68
                                                                                82
   P.81                            0  7  160            A                     Reference                                                                                                                   P.81
                                                                               plane  40.7±0.03  41
    Motor   Brackets                         84.5      M*100         A   (80)                                                                                                                             Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
   P.91   Effective Stroke  314.5 364.5 414.5 464.5 514.5 564.5 614.5 664.5 714.5 764.5 814.5 864.5 914.5 964.5 1014.5 1064.5 1114.5 1164.5 1214.5 1264.5 1314.5 1364.5                                   P.91
                                                  500
                                              450
                                250
                            200
                                   300
                                          400
                                       350
                                                                                  950 1000 1050 1100
                                                                       800
                                                                    750
                                                                              900
                                                                           850
                                                         600
                                                     550
                                                                700
                                                            650
                        150
                     100
                 50
     Lead Screws  A  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50 7  100  50 8  100  50 9  100  50  100                                                                               Lead Screws
            L
                  0
                                               4
                                           3
                                    2
                                       3
                                                                                      9
                                                  4
            M
                                                                 6
                                                                        7
                                                             6
                                                      5
                                                         5
                                                                               8
                                                                                          10
                     0
                             1
                                                                                             10
                                2
                         1
                                                                                      22
                                                             16
                                              12
                                                                        18
                                                                                             24
                                                                    18
                                                      14
                             6
                                                                                  22
                                                  12
                                                         14
                                                                                          24
                                                                           20
                  4
                                                                16
                                                                               20
                                       10
                                           10
            N
                                    8
                         6
                     4
                                8
                                                                    750
                                                            650
                            200
                                                         600
                                                                700
                        150
                                          400
                                              450
                                                  500
                                   300
                     100
                                       350
                                250
                 50
                                                     550
   P.93   BM P   3.95 4.33 4.74 5.09 5.39 5.72 6.04 6.39 6.68 7.01 7.45 7.75 8.16 8.45 8.69  800  850  900  950 1000 1050 1100                                                                            P.93
           Mass
                                                                        9
                                                                           9.41 9.66 10.08 10.32 10.74 11.16
    Lead Screw   Nuts  Bottom Down  Mechanical limit  Origin of slide block153.5  Effective Stroke  111  Mechanical limit of                                                                              Nuts  Lead Screw
                                                          L
                                  of slide block
                                                  75
   P.111                            76±1         90                           slide block 33.5±1                                                                                                          P.111
    Lead Screws   Support Units          2- φ 5 H7 Depth 8           Reference plane                                                                                                                      Support Units  Lead Screws
   P.115                                      4-M6 Depth 13  65  Positioning hole   pitch tolerance±0.02  81                                                                                              P.115
                                                 135                                   65
    Stop Plates /    Position Indicators                                                    78                                                                                                            Position Indicators  Stop Plates /
   P.119                                                                   Reference plane    155.5                                                                                                       P.119
     Actuators                5        Depth 8  B View  184.5  A φ 5 H7 Effective Stroke8  B  N-M6 Depth 15   A-A View                                                                                     Actuators
                                                              P
                                                                         (Pilot Hole Through)
                                                                                          82
   P.131                     +0.012     0                                      68  82                                                                                                                     P.131
                                7
                                                      A                         Reference
                                                   * Total motor length not exceeding 121  plane
                                          84.5        M*100         A     (80)       40.7±0.03  41
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100
            L    314.5 364.5 414.5 464.5 514.5 564.5 614.5 664.5 714.5 764.5 814.5 864.5 914.5 964.5 1014.5 1064.5 1114.5 1164.5 1214.5 1264.5 1314.5 1364.5
            A    50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100  50  100
            M     0  0   1   1  2   2  3   3   4  4   5  5   6   6  7   7   8  8   9  9   10  10
            N     4  4   6   6  8   8  10  10  12  12  14  14  16  16  18  18  20  20  22  22  24  24
                                          400
                                       350
                                              450
                 50
                            200
                        150
                                250
                                   300
                     100
                                                  500
                                                            650
                                                                    750
                                                                700
                                                     550
            P
                                                         600
    157    Mass  3.95 4.33 4.74 5.09 5.39 5.72 6.04 6.39 6.68 7.01 7.45 7.75 8.16 8.45 8.69  800  850  900  950 1000 1050 1100
                                                                           9.41 9.66 10.08 10.32 10.74 11.16
                                                                        9
   157   158   159   160   161   162   163   164   165   166   167