Page 164 - MISUMI SINGAPORE Economy Series
P. 164

1                   Single Axis Robots E-MGT12, Guide Built in Type, Semi-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MGT12-L10-200-BC-P40-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New



                                                     922.10
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                              Precision
                                                                                          C7
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  Body width (mm)  120                                                                                   for Ball Screw  Support Units
                                                                                         φ16
                     BC
                                    BL
                                                  BR
                                                                 BM
                                                                        Drive power (W)
                                                                                          400
   P.81                                                              Operating Environment  General                                                                                                       P.81
                                                             7
                                      4
                                                      6
                                                                  Positioning  Max. Payload (kg)
          Part Number  Lead   3Stroke   Motor    5   Motor   Sensor   Repeatability   Speed   Thrust
                                                                                      Max.
                                                                                            Rated
                     2
                          (50mm
    Motor   Brackets  1Type  (mm) increments)  Position  Motor Brand  Output  Position  (mm)  Horizontal Use Vertical Use  (mm/sec)  (N)                                                                  Brackets  Motor
                                                             C
                                               M
                                            (Mitsubishi)
                                                            (Motor
                                                            Side)
                                               P
                                     BC
   P.91              5            (Motor Direct)   (Panasonic)   *Left Side   110  33  250  1388                                                                                                          P.91
                                                             D
                                               Y
     Lead Screws  E-MGT12  10  50~1200  (Bottom Down)   Electronics)   (400W)  *Right Side  ±0.01  88  22  500  694                                                                                        Lead Screws
                                     BM
                                                            (Motor
                                            (Yaskawa)
                                                      40
                                               T
                                                           Opposite
                                     BL
                                                            Side)
                                              (Delta
                                  (Left Folded)
                                     BR
                                               Z
                                             (Prepared
                                                          * For Motor
   P.93              20           (Right Folded)  Customer)  Position BC   40   10    1000   347                                                                                                          P.93
                                               by
                                                           and BM
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)          P.111
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  200  -  4Motor Position  - 5Motor Brand · 6Motor Output - 7Sensor Position                                                     Support Units  Lead Screws
          Ordering
                   Part Number (1Type) - 2Lead - 3Stroke -
          Example
                      E-MGT12
                                                              -
                                                                                         C
                                                                                  -
                                                                       P40
                                -
                                        -
                                   L10
                                                       BC
   P.115  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.                                                             P.115
            Brand   Motor Code  With / Without Brake  Motor Output Output Voltage Servo Motor Model  Servo Drive Model
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  400W  220V  MSMF042L1U2M  MR-J4-40A                                                                              Position Indicators  Stop Plates /
                                                                      HG-KR43J
                              With Brake (Vertical Use)
                                                                      HG-KR43BJ
                             Without Brake (Horizontal Use)
   P.119   Panasonic   P      With Brake (Vertical Use)  400W  220V  MSMF042L1V2M   MADLN25SE                                                                                                             P.119
                             Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6S  SGD7S-2R8A00A002
                        Y
            Yaskawa
     Actuators  Delta   T    Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6E  ASD-B2-0421-B                                                                                                      Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20604RS
                                                                    ECMA-C20604SS
   P.131            Lead   Motor   With Brake (Vertical Use)  Max. Movement Speed (mm/sec)                                                                                                                P.131
          Part Number  (mm)  Output   50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200
                          (W)
                     5                             250                    225 200 175 167 158 150 133 125
           E-MGT12   10   400                      500                    450 400 350 333 317 300 267 250
                     20                           1000                    900 800 700 667 633 600 533 500
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    159             Type  E-MGT12           Keyword  single axis robot                Economy series
   159   160   161   162   163   164   165   166   167   168   169