Page 169 - MISUMI SINGAPORE Economy Series
P. 169

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                                                      Lead Screws / Actuators  Ball Screws /
          Motor Direct




 Rolled Ball   Screws              Mechanical limit of   Origin of slide block 141  Effective Stroke  79.5  Mechanical limit of   Screws  Rolled Ball
                                                                                  slide block 11.5±1
                                    slide block 73±1
                                                                                    54
                                            4-M5 Depth 11
                                                                                    26
 P.37                                      2- φ 3 H7 Depth 6  52  42  Positioning hole   pitch tolerance±0.02  Reference plane  PL8 Air pipe joint  P.37
                                                       65
 Precision Ball   Screws                              116                                52.5  60  Screws  Precision Ball
                                                                                         42
                                                                                    plane
 P.59                                           95.5  100±0.02      P              Reference       P.59
 Support Units    for Ball Screw  B View                    A 2- φ 5 H7   N-M5 Depth 13  B  54 Reference   A-A View  for Ball Screw  Support Units
                                                                  (Pilot Hole Through)
                                                                                           54
                                                             Depth 6
                                                                                      plane
 P.81                          5       Depth6  7  95.5      A M*100        A   (50)  45  26.7±0.03  27  P.81
                               +0.012    0
 Motor   Brackets  Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  Dimension (mm), Mass (kg)  Brackets  Motor
                                                                                  700
                                                                                       750
                                                                                            800
            L
                                                          25
                            25
                                                                              25
                       75
                                 75
                                                               75
                                           75
                                                                         75
                                                     75
                                                                                  75
            A    270.5 320.5 370.5 420.5 470.5 520.5 570.5 620.5 670.5 720.5 770.5 820.5 870.5 920.5 970.5 1020.5
                                      25
                                                25
                                                                                       25
                  25
                                                                                            75
                                                                    25
 P.91       M     1 6  1 6  2 8  2 8  10   10   12   12   14   14   16   16   18  18   20   20     P.91
                                                     4
                                                               5
                                                4
                                           3
                                                                                   7
                                                          5
                                                                                             8
                                                                                        8
                                                                    6
                                      3
                                                                              7
                                                                         6
            N
 Lead Screws  BL Mass  1.65  1.79  1.92  175  2.39  275  2.52  2.75  2.86  2.95  3.15  3.28  3.44  3.58  3.71  4.09  Lead Screws
                                                              475
                                                                                  675
                                                                                       725
                                                                                            775
                                                                   525
                                                                        575
                                                                             625
                                     225
                                               325
                                                    375
                            125
            P
                  25
                       75
                                                         425
                                2.11
                                           2.5
 P.93     Left Folded             Mechanical limit  Origin of slide block 120.5 65  Effective Stroke  79.5  Mechanical limit of   P.93
                                                           L
                                  of slide block
 Lead Screw   Nuts                  52.5±1       52                             slide block 11.5±1  Nuts  Lead Screw
                                                                                 54
 P.111                                              2-φ3 H7 Depth 6  Reference plane  PL8 Air pipe joint  P.111
                                                                                 26
                                                    4-M5 Depth 11
 Lead Screws   Support Units                    116     42  Positioning hole pitch   tolerance±0.02  52.5  Support Units  Lead Screws
                                                                                          42
 P.115                                                                        Reference plane  60  P.115
 Stop Plates /    Position Indicators     75   100±0.02  2- φ 5 H7   N-M5 Depth 13       A-A View  Position Indicators  Stop Plates /
                                                                P
 P.119                           B View  108          A Depth 6  (Pilot Hole Through)  B  45  54  Reference   54  P.119
                                                                                   plane
 Actuators                     +0.012 5       Depth 6  7  75  A M*100  A   (50)        26.7±0.03  27  Actuators
                                  0
                                                                                  Dimension (mm), Mass (kg)
 P.131                                                                                             P.131
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000
            A     25   75   25   75   25   75   25   75   25   75   25   75   25  75   25   75
            M     1    1    2    2    3    3    4    4    5    5    6    6    7    7    8    8
            N     6    6    8    8    10   10   12   12   14   14   16   16   18  18   20   20
            P     25   75   125  175  225  275  325  375  425  475  525  575  625  675  725  775
           Mass  1.68  1.8  2.03  2.14  2.42  2.53  2.58  2.78  2.89  2.98  3.18  3.31  3.47  3.6  3.74  4.12
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  164
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   164   165   166   167   168   169   170   171   172   173   174