Page 172 - MISUMI SINGAPORE Economy Series
P. 172

1                   Single Axis Robots E-MCT8, Guide Built in Type, Fully-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCT8-L10-100-BC-P20-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     549.10
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  Body width (mm)  200 / 400                                                                             for Ball Screw  Support Units
                                                                                         φ16
                                                                 BM
                     BC
                                                  BR
                                    BL
                                                                                          82
                                                                        Drive power (W)
   P.81                                                              Operating Environment  Clean                                                                                                         P.81
                                           5
                                                                                  Max.
                                   4
                                                 6
                                                              Positioning  Max. Payload (kg)
          Part Number  Lead   3Stroke   Motor   Motor   Motor   Sensor   Repeatability   Speed   Rated Thrust (N)
                                                        7
                    2
                         (50mm
                                                      position
                                         Brand
    Motor   Brackets  1Type  (mm) increments)  Position  (Mitsubishi)   Output  (Motor Side)  (mm)  Horizontal Use Vertical Use  (mm/sec) 200W 400W                                                       Brackets  Motor
                                                         C
                                           M
                    5
                                                                                        683
                                                                                            1388
                                   BC
                                                                      50
                                                                                  250
                                                                            15
                                           P
                                (Motor Direct)
                                                      *Left Side
                                  BM
                                                         D
                                                 20
   P.91    E-MCT8   10   50~1100  (Bottom Down)   (Panasonic)   (200W)  Opposite Side)  ±0.01  30  8  500  341  694                                                                                       P.91
                                           Y
                                                       (Motor
                                   BL
                                                 40
                                         (Yaskawa)
     Lead Screws    20          (Right Folded)  (Delta Electronics)   (400W)  * For Motor Position   18  3  1000  174  347                                                                                 Lead Screws
                                 (Left Folded)
                                           T
                                                      *Right Side
                                   BR
                                           Z
                                        (Prepared by Customer)
                                                       BC and BM
   P.93   E A motor is not included to this product and it must be purchased separately.                                                                                                                  P.93
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
    Lead Screw   Nuts  E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)  Nuts  Lead Screw
          EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Ordering
                   Part Number (1Type) - 2Lead - 3Stroke -
          Example
   P.111  QMotor Code and recommended Servo Motors  100  -  4Motor Position  - 5Motor Brand · 6Motor Output - 7Sensor Position                                                                            P.111
                                                                                         C
                                                       BC
                                                              -
                                                                       P20
                                                                                  -
                                -
                      E-MCT8
                                   L10
                                        -
    Lead Screws   Support Units  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  Servo Drive Model                   Support Units  Lead Screws
                                                         Output Voltage
                     Motor Code
             Brand
                                                                    Servo Motor Model
                                With / Without Brake
                                                Motor Output
                              Without Brake (Horizontal Use)
                                                                       HG-KR23J
                                With Brake (Vertical Use)
                                                                       HG-KR43J
   P.115    Mitsubishi  M     Without Brake (Horizontal Use)  200W  220V  HG-KR23BJ  MR-J4-20A                                                                                                            P.115
                                                  400W
                                                                                     MR-J4-40A
                                                                      HG-KR43BJ
                                With Brake (Vertical Use)  200W      MSMF022L1U2M    MADLN15SE
                              Without Brake (Horizontal Use)
    Stop Plates /    Position Indicators  Panasonic  P  Without Brake (Horizontal Use)  400W  220V  MSMF022L1V2M  MADLN25SE                                                                               Position Indicators  Stop Plates /
                                With Brake (Vertical Use)
                                                                     MSMF042L1U2M
                                                                     MSMF042L1V2M
                                With Brake (Vertical Use)
                                                                     SGM7J-02AFC6E
                                With Brake (Vertical Use)
   P.119    Yaskawa     Y     Without Brake (Horizontal Use)  200W  220V  SGM7J-02AFC6S  SGD7S-1R6A00A002                                                                                                 P.119
                                                                     SGM7J-04AFC6S
                              Without Brake (Horizontal Use)
                                With Brake (Vertical Use)  400W      SGM7J-04AFC6E  SGD7S-2R8A00A002
     Actuators  Delta   T     Without Brake (Horizontal Use)  200W  220V  ECMA-C20602SS  ASD-B2-0221-B                                                                                                     Actuators
                              Without Brake (Horizontal Use)
                                                                     ECMA-C20602RS
                                With Brake (Vertical Use)
                                                                     ECMA-C20604RS
                                                  400W
                                                                                    ASD-B2-0421-B
                                                                     ECMA-C20604SS
                                With Brake (Vertical Use)
                        Motor
   P.131  Part Number  Lead   Output (W)  50  100  150  200  250  300  350  400  Max. Movement Speed (mm/sec)  750  800  850  900  950 1000 1050 1100                                                     P.131
                   (mm)
                                                                  650
                                                         500
                                                            550
                                                               600
                                                      450
                                                                     700
                    5                              250                     225  200  175  150  125  100  75
                    10   200                       500                     450  400  350  300  250  200  150
           E-MCT8   20                            1000                     900  800  700  600  500  400  300
                    5                              250                     225  200  175  150  125  100  75
                    10   400                       500                     450  400  350  300  250  200  150
                    20                            1000                     900  800  700  600  500  400  300
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    167             Type  E-MCT8            Keyword  single axis robot                Economy series
   167   168   169   170   171   172   173   174   175   176   177