Page 176 - MISUMI SINGAPORE Economy Series
P. 176

1                   Single Axis Robots E-MCT12, Guide Built in Type, Fully-Sealed Type                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCT12-L10-200-BC-P40-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New





    Rolled Ball   Screws                         Volume Discount                        from                                                                                                              Screws  Rolled Ball
                                                  1,050.90 SGD 11 days

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  Body width (mm)  120                                                                                   for Ball Screw  Support Units
                                                                                         φ16
                     BC
                                                  BR
                                    BL
                                                                 BM
                                                                        Drive power (W)
                                                                                          400
   P.81                                                              Operating Environment  Clean                                                                                                         P.81
                                      4
                                               5
                                                                                      Max.
                                                                  Positioning  Max. Payload (kg)
                                                                                            Rated
          Part Number  Lead   3Stroke   Motor    Motor    Motor   Sensor   Repeatability   Speed   Thrust
                                                      6
                     2
                                                             7
                          (50mm
    Motor   Brackets  1Type  (mm) increments)  Position  Brand  Output  position  (mm)  Horizontal Use Vertical Use  (mm/sec)  (N)                                                                        Brackets  Motor
                                               M
                                                             C
                                                            (Motor
                                            (Mitsubishi)
                                                            Side)
                                               P
                                     BC
   P.91              5            (Motor Direct)   (Panasonic)   *Left Side   110  33  250  1388                                                                                                          P.91
                                               Y
                                                             D
     Lead Screws  E-MCT12  10  50~1200  (Bottom Down)   Electronics)   (400W)  *Right Side  ±0.01  88  22  500  694                                                                                        Lead Screws
                                     BM
                                            (Yaskawa)
                                                            (Motor
                                                      40
                                               T
                                                           Opposite
                                     BL
                                                            Side)
                                              (Delta
                                  (Left Folded)
                                     BR
                                               Z
                                             (Prepared
                                                          * For Motor
   P.93              20           (Right Folded)  Customer)  Position BC   40   10    1000   347                                                                                                          P.93
                                               by
                                                           and BM
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
          EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  E  When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)         P.111
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  200  -  4Motor Position  - 5Motor Brand · 6Motor Output - 7Sensor Position                                                     Support Units  Lead Screws
          Ordering
                   Part Number (1Type) - 2Lead - 3Stroke -
          Example
                                -
                                                                                         C
                                                              -
                                                                       P40
                      E-MCT12
                                                                                  -
                                                       BC
                                   L10
                                        -
   P.115  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.                                                             P.115
            Brand   Motor Code  With / Without Brake  Motor Output Output Voltage Servo Motor Model  Servo Drive Model
                                                                      HG-KR43J
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  400W  220V  MSMF042L1U2M  MR-J4-40A                                                                              Position Indicators  Stop Plates /
                              With Brake (Vertical Use)
                                                                      HG-KR43BJ
                             Without Brake (Horizontal Use)
   P.119   Panasonic   P      With Brake (Vertical Use)  400W  220V  MSMF042L1V2M   MADLN25SE                                                                                                             P.119
                             Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6S  SGD7S-2R8A00A002
                        Y
            Yaskawa
     Actuators  Delta   T    Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6E  ASD-B2-0421-B                                                                                                      Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20604RS
                                                                    ECMA-C20604SS
   P.131            Lead   Motor   With Brake (Vertical Use)  Max. Movement Speed (mm/sec)                                                                                                                P.131
          Part Number  (mm) Output (W)  50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200
                     5                             250                    225 200 175 167 158 150 133 125
           E-MCT12   10   400                      500                    450 400 350 333 317 300 267 250
                     20                           1000                    900 800 700 667 633 600 533 500
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    171             Type  E-MCT12           Keyword  single axis robot                Economy series
   171   172   173   174   175   176   177   178   179   180   181