Page 180 - MISUMI SINGAPORE Economy Series
P. 180

1      Economy series                     Product Overview                                                  Product Overview                                        Single Axis Robots Screw Drive     1
                                                                                                                                                                                       Economy series
           Single Axis Robots Screw Drive
    Ball Screws /    Lead Screws / Actuators  Economy series Single Axis                                                                                                                                  Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Robots Screw Drive                                                                                                                                                              Screws  Rolled Ball



   P.37        Large Load                                                                                                                                                                                 P.37
    Precision Ball   Screws  High Precision                                                                                                                                                               Screws  Precision Ball




   P.59       Long Stroke                                                                                                                                                                                 P.59
    Support Units    for Ball Screw  QFeature                                                                                                                                                             for Ball Screw  Support Units




   P.81   Low price is achieved by simplifying the structure and sharing the parts.                                                                                                                       P.81
          The aluminum alloy base is equipped with linear guides for enhanced rigidity, enabling
    Motor   Brackets  high-load performance at a low price.                                                                                                                                               Brackets  Motor
          The actuator body and block come with additional positioning holes for rapid installation.
          Models for enclosed environments are also available for selection.
   P.91   QProduct Parameter                                                                                                                                                                              P.91
     Lead Screws  Environment  Part Number width   O.D. (mm)  Lead (mm)  Output   Repeatability   Horizontal Vertical  (mm/sec)  Stroke    Thrust                                                          Lead Screws
                                                                              Max.
                                                        Positioning
                           Body
                                                 Motor
                                                                                          Rated
                                 Ball Screws Specs.
                                                               Max. payload (kg)
           Operating
                                                                             Speed
                                                                                    (mm)
                                                  (W)
                                                                                           (N)
                           (mm)
                                                         (mm)
                                                                        3
                                           5
   P.93           E-MTH5    50     12      10     100   ±0.01   10     1.5    250  50~800  341                                                                                                            P.93
                                                                 5
                                                                              500
                                                                                           170
                                                                              250
                                           5
                                                                        10
                                                                30
                                                                                           341
    Lead Screw   Nuts  E-MTH6  65  12      10     100   ±0.01   15      12   1000  100~800  170                                                                                                           Nuts  Lead Screw
                                                                              500
                                                                        5
                                                                                           85
                                                                        2
                                                                10
                                           20
                                           5
                                                                50
                                                                              250
                                                                                           341
                                                                              500
                                                                        8
                                                                18
                                                                                           85
                                           20
                                                                        3
   P.111          E-MTH10  102     16      10     100   ±0.01   30      12   1000  100~1050  170                                                                                                          P.111
                                           5
                                                                                           683
                                                                50
                                                                              250
    Lead Screws   Support Units            20     100           18      12   1000          174                                                                                                            Support Units  Lead Screws
                                                                                           341
                                                                30
                                                                        8
                                                                              500
                                           10
                                                  200
                                                                        3
                                                                              250
                                                                                           341
                                           5
                                                                50
                                                                        8
                                                                              500
                                           10
                                                                30
                                                                                           170
                                                                                           85
                                                                        3
                                                                50
   P.115          E-MTH12  102     16      20     200   ±0.01   18      12   1000  100~1050  683                                                                                                          P.115
                                           5
                                                                              250
                                                                        8
                                                                30
                                                                                           341
                                                                              500
                                           10
                                                                        3
    Stop Plates /    Position Indicators  General  20  200      18      17   1000          174                                                                                                            Position Indicators  Stop Plates /
                                                                                           683
                                                                              250
                                           5
                                                                70
                                                                              500
                                           10
                                                                        12
                                                                                           341
                                                                47
                                                                                           174
                                                                        6
                                           5
                                                                70
                                                                              250
   P.119          E-MTH13  135     16      20           ±0.01   24      17   1000  100~1050  1388                                                                                                         P.119
                                           10     400           47      12   1000          694
                                                                              500
                                                                                           374
                                                                        6
                                                                24
                                           20
     Actuators                             10     200           95      27   1000          683                                                                                                             Actuators
                                                                              250
                                           5
                                                                                           341
                                                                              500
                                                                        18
                                                                75
                                                                                           174
                                                                        37
                                           20
                                                                35
                                           5
   P.131          E-MTH14  135     16      10     400   ±0.01   110     33    250  100~1050  1388                                                                                                         P.131
                                                                                           694
                                                                        22
                                                                88
                                                                              500
                                           20                   40      10   1000          374
                                           5                    120     40    250          1388
                                           10     400           110     30    500          694
                                           20                   75      14   1000          374
                  E-MTH17  170     20                   ±0.01                     100~1250
                                           5                    120     50    250          2563
                                           10     750           120     40    500          1281
                                           20                   83      25   1000          640
                                           5                    150     55    250          2100
                  E-MTH22  220     25      10     750   ±0.01   150     45    500  100~1500  1050
                                           25                   120     20   1250          420
          * For Clean Environment (Fully-Sealed Type), please refer to E-MCH Series.
    175
   175   176   177   178   179   180   181   182   183   184   185