Page 183 - MISUMI SINGAPORE Economy Series
P. 183

1  Economy series  Product Overview  Product Overview           Single Axis Robots Screw Drive     1
                                                                               Economy series
 Single Axis Robots Screw Drive
 Ball Screws /    Lead Screws / Actuators  QList of Recommended Servo Motors                       Lead Screws / Actuators  Ball Screws /




                 Motor Code
                             With / Without Brake
           Brand
                          Without Brake (Horizontal Use)  Motor Output Output Voltage Servo Motor Model  Servo Drive Model
                                                                      HG-KR13J
 Rolled Ball   Screws     Without Brake (Horizontal Use)  200W  220V  HG-KR13BJ      MR-J4-20A     Screws  Rolled Ball
                                                           220V
                                                                                     MR-J4-10A
                                                 100W
                            With Brake (Vertical Use)
                                                                      HG-KR23J
                            With Brake (Vertical Use)
 P.37     Mitsubishi  M   Without Brake (Horizontal Use)  400W  220V  HG-KR23BJ      MR-J4-40A     P.37
                                                                      HG-KR43J
 Precision Ball   Screws  Without Brake (Horizontal Use)  750W  220V  HG-KR43BJ      MR-J4-70A     Screws  Precision Ball
                            With Brake (Vertical Use)
                                                                      HG-KR73J
                                                                      HG-KR73BJ
                            With Brake (Vertical Use)
 P.59                     Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MADLN05SE      P.59
 Support Units    for Ball Screw  Without Brake (Horizontal Use)  200W  220V  MSMF022L1U2M  MADLN15SE  for Ball Screw  Support Units
                            With Brake (Vertical Use)
                                                                    MSMF012L1V2M
                            With Brake (Vertical Use)
                                                                    MSMF022L1V2M
 P.81     Panasonic  P    Without Brake (Horizontal Use)  400W  220V  MSMF042L1U2M  MBDLN25SE      P.81
                            With Brake (Vertical Use)               MSMF042L1V2M
 Motor   Brackets         Without Brake (Horizontal Use)  750W  220V  MSMF082L1U2M  MCDLN35SE      Brackets  Motor
                            With Brake (Vertical Use)
                                                                    MSMF082L1V2M
                          Without Brake (Horizontal Use)            SGM7J-01AFC6S
 P.91                       With Brake (Vertical Use)  100W  220V   SGM7J-01AFC6E  SGD7S-R90A00A002  P.91
 Lead Screws  Yaskawa  Y  Without Brake (Horizontal Use)  200W  220V  SGM7J-02AFC6S  SGD7S-1R6A00A002  Lead Screws
                            With Brake (Vertical Use)
                                                                    SGM7J-02AFC6E
 P.93                     Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6S  SGD7S-2R8A00A002  P.93
                            With Brake (Vertical Use)
                                                                    SGM7J-04AFC6E
 Lead Screw   Nuts        Without Brake (Horizontal Use)  750W  220V  SGM7J-08AFC6E  SGD7S-5R5A00B202  Nuts  Lead Screw
                          Without Brake (Horizontal Use)
                                                                    SGM7J-08AFC6S
                            With Brake (Vertical Use)
                                                                    ECMA-C20401FS
                            With Brake (Vertical Use)
 P.111                    Without Brake (Horizontal Use)  100W  220V  ECMA-C20401GS  ASD-B2-0121-B  P.111
                                                                    ECMA-C20602RS
 Lead Screws   Support Units  Delta  T  Without Brake (Horizontal Use)  200W  220V  ECMA-C20602SS  ASD-B2-0221-B  Support Units  Lead Screws
                            With Brake (Vertical Use)
                                                                    ECMA-C20604RS
 P.115                      With Brake (Vertical Use)  400W  220V   ECMA-C20604SS  ASD-B2-0421-B   P.115
                          Without Brake (Horizontal Use)  750W  220V  ECMA-C20807RS  ASD-B2-0721-B
                                                                    ECMA-C20807SS
 Stop Plates /    Position Indicators  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  Position Indicators  Stop Plates /
                            With Brake (Vertical Use)
          QExample of Use
 P.119     Industries of                                                                           P.119
           Application     Semiconductor              Detection               LCD Detection
 Actuators                                                                                          Actuators


 P.131                                                                                             P.131



          Intended Use




                    Movement of units to be assembled   The multi-block economy single-axis   Focusing mechanism for the
                    by means of economy single-axis   drive can be used to detect multiple   measured object. Interchangeable
                    drives                    positions of workpieces or multiple   depending on the size of the
                                              workpieces simultaneously.  measured object.        178
   178   179   180   181   182   183   184   185   186   187   188