Page 184 - MISUMI SINGAPORE Economy Series
P. 184

1                   Single Axis Robots E-MTH5 Screw Drive, Semi-Sealed Type                                                                                                                            1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTH5-L10-100-BC-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     496.40
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W24×H8.5                                                              for Ball Screw  Support Units
                                                                                         φ12
                                                                                          51
                                                                        Body width (mm)
                                                  BR
                     BC
                                                                 BM
                                    BL
                                                                                          100
                                                                        Drive power (W)
   P.81                                                              Operating Environment  General                                                                                                       P.81
                                                           7
                                            5
                          3Stroke
                                                   6
                                                                                            Rated
                                                                 Positioning  Max. Payload (kg)
                                                                                      Max.
                                    4
                     2
    Motor   Brackets  Part Number  (mm) increments)  Position  Brand  Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                     Brackets  Motor
                                                                                     Speed
                                                 Motor
                                   Motor
                                           Motor
                    Lead
                           (50mm
                                                         Sensor
                                                                                             (N)
            1Type
                                                                   (mm)
                                            M
                                                           C
   P.91               5             BC    (Mitsubishi)   (Motor Side)     10    3     250   341                                                                                                           P.91
                                             P
     Lead Screws  E-MTH5  50~800  (Bottom Down)   (Yaskawa)   (100W)  Opposite Side)  ±0.01                                                                                                                Lead Screws
                                          (Panasonic)
                                                        *Left Side
                                 (Motor Direct)
                                             Y
                                                           D
                                    BM
                                                         (Motor
                                                   10
                                             T
                                    BL
                                                        *Right Side
                                           (Delta
                                 (Left Folded)
                                    BR
                                                        * For Motor
   P.93              10          (Right Folded)  Electronics)   Position BC   5  1.5  500   170                                                                                                           P.93
                                             Z
                                          (Prepared
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
                                                         and BM
                                            by
                                          Customer)
          E Select a motor with brake for vertical use.
   P.111  E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.                                                                                      P.111
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
    Lead Screws   Support Units  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                           Support Units  Lead Screws
                   Part Number (1Type)
                                - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                -
                                   L10
                                          100
                                                           -
                                                                     P10
                                               -
                      E-MTH5
                                                    BC
                                       -
   P.115  QMotor Code and recommended Servo Motors                                                                                                                                                        P.115
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
    Stop Plates /    Position Indicators  Mitsubishi  Motor Code  Without Brake (Horizontal Use)  Motor Output Output Voltage Servo Motor Model  Servo Drive Model                                        Position Indicators  Stop Plates /
                               With / Without Brake
            Brand
                                                                      HG-KR13J
                                                                                     MR-J4-10A
                       M
                                                  100W
                                                            220V
                                                                      HG-KR13BJ
                              With Brake (Vertical Use)
   P.119   Panasonic    P    Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MADLN05SE                                                                                                          P.119
                              With Brake (Vertical Use)             MSMF012L1V2M
     Actuators  Yaskawa  Y   Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6S  SGD7S-R90A00A002                                                                                                   Actuators
                                                                    SGM7J-01AFC6E
                              With Brake (Vertical Use)
                              With Brake (Vertical Use)
                                                                    ECMA-C20401GS
   P.131     Delta      T    Without Brake (Horizontal Use)  100W  220V  ECMA-C20401FS  ASD-B2-0121-B                                                                                                     P.131
                                                     Max. Movement Speed (mm/sec)
          Part Number  Lead   Motor   50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
                    (mm) Output (W)
                     5                                 250                       225  200  175  150
           E-MTH5          100
                     10                                500                       450  400  350  300
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    179             Type  E-MTH5            Keyword  single axis robot                Economy series
   179   180   181   182   183   184   185   186   187   188   189