Page 185 - MISUMI SINGAPORE Economy Series
P. 185

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                                                      Lead Screws / Actuators  Ball Screws /
          Motor Direct

                                                              L
                                  Mechanical limit of
                                               100
                                                           Effective Stroke
                                    slide block  Origin of slide block   2- φ 3 H7 Depth 6  66  Mechanical limit of
                                                                                   slide block
 Rolled Ball   Screws                                                                              Screws  Rolled Ball
                                     54.8±1
                                                                                    20.8±1
                                                         42
 P.37                                       18±0.02     4-M4 Depth 11               50             P.37
 Precision Ball   Screws                           34                                      Depth 12  Screws  Precision Ball
                                                                                           2-M4
                                                   44
 P.59                                                                 A               24  13  54   P.59
 Support Units    for Ball Screw                                      A               32           for Ball Screw  Support Units




                                                              M*40
 P.81                                         76         N-M5 Depth 8.5        A       8.5         P.81
                                                                                         A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                  50
                                                         616
                            316
                                366
                       266
                                     416
                                          466
                                                              666
                                                                             816
                                                                                            966
                                                                        766
                                                    566
                                                                   716
                                               516
                                                                                  866
            L
                                                                                       916
 P.91     Effective Stroke  216  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  P.91
                                                          60
                                 50
                                                40
                                                     50
                                                                              60
                                      60
                                           30
                                                                                  30
                  60
                                                                    40
                                                                         50
            A
                                                                                       40
                       30
                            40
                                                                                            50
                                                               30
 Lead Screws  Mass  1.56  1.71  1.85  7 2  2.14  2.29  2.44  2.58  2.73  2.87  3.02  3.17  3.31  3.46  3.6  3.75  Lead Screws
                                                10
                                                                                            21
                                                                    15
                                                          12
                                                                                       20
                                                     11
            M
                       4
                                      7
                                                               14
                            5
                                 6
                                                                              17
                                           9
                                                                         16
                                                                                  19
                  2
                                                                    16
                                                          13
                                                               15
                                                                                  20
                  3
                       5
                                                                                            22
                                                                                       21
            N
                            6
                                                11
                                                     12
                                                                         17
                                                                              18
                                      8
                                           10
 P.93     BL                                             L                                         P.93
          Left Folded
 Lead Screw   Nuts                      Origin of slide block   Effective Stroke  66               Nuts  Lead Screw
                                           94
                                              44
                              slide block
                                                                              slide block
 P.111                      Mechanical limit of   34  18±0.02               Mechanical limit of    P.111
                                51±1
                                                                               20.8±1
 Lead Screws   Support Units         42                                        51                  Support Units  Lead Screws
                                                   4-M4 Depth 11
 P.115                             105               2- φ 4 H7 Depth 6               32            P.115
 Stop Plates /    Position Indicators    70             M*40              A               13  54   Position Indicators  Stop Plates /
                                                                                           2-M4
 P.119                                                                           55  24    Depth 12  P.119
                                                                                     50
                                                    N-M5 Depth 8.5  A
 Actuators                                                                         8.5  A-A View    Actuators
 P.131                                                           A                Dimension (mm), Mass (kg)  P.131
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     208  258  308  358  408  458  508  558  608  658  708  758  808  858  908  958
            A     60   30   40   50   60   30   40   50   60   30   40   50   60  30   40   50
            M     2    4    5    6    7    9    10   11   12   14   15   16   17  19   20   21
            N     3    5    6    7    8    10   11   12   13   15   16   17   18  20   21   22
           Mass  1.66  1.81  1.95  2.1  2.24  2.39  2.54  2.68  2.83  2.97  3.12  3.27  3.41  3.56  3.7  3.85
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  180
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   180   181   182   183   184   185   186   187   188   189   190