Page 187 - MISUMI SINGAPORE Economy Series
P. 187

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

                           Body
            Components
                                                                                        Cover
                                                  Ball Screw
                                     Linear Guide
                                                                          Slide Block
             Material
                                                              SCM415
                        Aluminum Alloy
                                                                 -
                                                                         Clear Anodized
                                                                                     Clear Anodized
          Surface Treatment
                                         -
                        Clear Anodized
                                                     -
 Rolled Ball   Screws  QAccessories   Accessory Name              C-MSX672N-2M(NPN)    Quantity    Screws  Rolled Ball
                                                                      Part Number
                                                                                         3
                                         Sensor
                                        BC
                                                   Coupling (mm)
 P.37       Accessories  Motor connection   BL / BR / BM  Screw End Timing Pulley  7×8 Motor Side (100W)  1 1 1  P.37
                                                                     3GT-24 Teeth
                          method
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Timing Belt  189-3GT-9  1  Screws  Precision Ball
                                                Motor End Timing Pulley
                                                                     3GT-24 Teeth
 P.59               A            Installation  5kg  Lead 5  10kg  3kg  Lead 10  5kg                P.59
                                 Horizontal
 Support Units    for Ball Screw  C  A       280      120      245      140                        for Ball Screw  Support Units
                                    B
                                                      10
                                                               40
                                                                        22
                                             24
                                    C
 P.81         B                    Wall      55  Lead 5  22    78  Lead 10  43                     P.81
 Motor   Brackets         B      Installation  5kg   10kg      3kg      5kg                        Brackets  Motor
                                                                        40
                                    A
                                                      20
                                                               74
                                             51
             A
                                    B        30       15       37       20
 P.91               C               C        195      231      131      131                        P.91
 Lead Screws                     Installation  1kg  Lead 5  3kg  1kg  Lead 10 1.5kg                 Lead Screws
                                  Vertical
 P.93         A         C           A        140      47       125      83                         P.93
                                             140
                                                               125
                                                                        83
                                    C
                                                      47
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
                                 Horizontal
 P.111          MY               Installation  MY     MP       MR                                  P.111
                                                      20
                                                               19
                                             16
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram
 Stop Plates /    Position Indicators  indicator   *                                               Position Indicators  Stop Plates /
                 Incident
                  light
 P.119            (red)                   OUT    Load       DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
 Actuators                                     <100mA                                               Actuators
                      Circuit
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W       M10 Mitsubishi 100W
                                   Y10 Yaskawa 100W
                                   T10 Delta 100W
                   P.C.D.45  +0.04          P.C.D.46  +0.04
           φ 8         φ 30  +0.01  φ 8       φ 30 +0.01
                      4-M3                    4-M4
          100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8                          182
   182   183   184   185   186   187   188   189   190   191   192