Page 190 - MISUMI SINGAPORE Economy Series
P. 190

1                   Single Axis Robots E-MTH6 Screw Drive, Semi-Sealed Type                                                                                                                            1


    Ball Screws /    Lead Screws / Actuators  BR  Origin of slide block   L                                                                                                                               Lead Screws / Actuators  Ball Screws /
          Right Folded


                                                       Effective Stroke
                                                                              slide block
    Rolled Ball   Screws                      117   30±0.02            85  Mechanical limit of                                                                                                            Screws  Rolled Ball
                                                                               18±1
                                                     2- φ 3 H7 Depth 6
   P.37                      Mechanical limit of  112                                                                                                                                                     P.37
    Precision Ball   Screws    slide block       45    4-M4 Depth 12              60                                                                                                                      Screws  Precision Ball
                                                 60
                                 50±1
                                                                                  50
                                                 116
                                                                                  42
   P.59                                                                     56  15  32     52                                                                                                             P.59
    Support Units    for Ball Screw         67            M*40     A     A        42  4.5  2-M4 Depth 12                                                                                                  for Ball Screw  Support Units
                                                                                  65
                                                                                       φ 8
   P.81                                                                     23  65  9.5                                                                                                                   P.81
                                                                   A
                                                       N- φ 4.5 or M5                    φ 4.5
    Motor   Brackets                                                                    A-A View                                                                                                          Brackets  Motor


   P.91   Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800                                                                                                     P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  302  352  402  452  502  552  602  652  702  752  802  852  902   952  1002                                                                                                           Lead Screws
                                                            35
                                                       65
                       45
                                       35
                             55
                                  65
                                                  55
                                                                  45
                                                                            65
                                                                                  35
                                                                       55
                                                                                            55
                                                                                       45
                                             45
                  35
            A
                                                  12
                                       10
                                             11
                                                                                  20
                                  8
            M
                                                                       17
                                                                                       21
                                                                            18
                                                                  16
                                                                                            22
                             7
                                                       13
                        6
                                                            15
                   5
                                                                       36
                                                            32
                                                       28
                                                                  34
                                                                            38
                                                  26
                                  18
                                       22
                       14
                                                                                            46
                  12
                                                                                  42
                                             24
   P.93   BM N    2.7  2.8   16   3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   44   5.1                                                                                                           P.93
                             3
           Mass
                                                                                       5
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
                                                          L
   P.111                       Mechanical limit of   Origin of slide block   Effective Stroke  85  Mechanical limit of                                                                                    P.111
    Lead Screws   Support Units   slide block   30±0.02 2- φ 3 H7 Depth 6     slide block                                                                                                                 Support Units  Lead Screws
                                              117
                                                                               18±1
                                   50±1
   P.115                                          45   4-M4 Depth 12              60                                                                                                                      P.115
                                                  60
    Stop Plates /    Position Indicators         116                              50                                                                                                                      Position Indicators  Stop Plates /
                                                                                  42
   P.119                                52                                   56  15                                                                                                                       P.119
                                        51                                             2-M4 Depth 12
     Actuators                                                                                                                                                                                             Actuators
                                              147
                                                     A       M*40        A          4.5  φ 8
   P.131                                                                                                                                                                                                  P.131
                                                                            23  65  9.5
                                                     A                                    φ 4.5
                                                                     N- φ 4.5 or M5
                                                                                        A-A View
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     302  352  402   452  502  552   602  652  702  752   802  852  902   952  1002
            A     35   45    55   65   35    45   55   65   35    45   55   65    35   45   55
            M      3    4    5    6     8    9    10   11   13    14   15   16    18   19   20
            N
                   8
                                                                  30
                                                                                            42
                                                                       32
                       10
                                                  22
                                                                                  38
                                                                            34
                                             20
                                  14
                                                       24
                                       18
                                                            28
    185    Mass   2.7  2.8   12   3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   40   5.1
                             3
                                                                                       5
   185   186   187   188   189   190   191   192   193   194   195