Page 193 - MISUMI SINGAPORE Economy Series
P. 193

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                   L                                  Lead Screws / Actuators  Ball Screws /
          Motor Direct



                                                             Effective Stroke
                                                  145
                                      slide block
 Rolled Ball   Screws               Mechanical limit of  Origin of slide block  90  4-M5 Depth 15  101.5  Mechanical limit of   Screws  Rolled Ball
                                                                                     slide block
                                        90±1
                                                                                      48.5±1
                                                      74
                                                          105
 P.37                                                    2- φ 5 H7 Depth 12                        P.37
 Precision Ball   Screws           95             11  50  4-M5 Depth 10                            Screws  Precision Ball

 P.59                        66  62.5  102      86         M*200          A    60.5                P.59
                                   82
 Support Units    for Ball Screw                    50 N- φ 5.5  Effective Stroke + 25  5H7 Depth 8  for Ball Screw  Support Units
                                                                            1

 P.81                                                   φ 5 H7 Effective Stroke 8  N-M5 Depth 9  82  102  P.81
                                                 96         M*200          A    50.5
 Motor   Brackets  Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
                             150
                                                 200
                         100
                                 200
                                         100
                                             150
                                     50
                                                                                 200
                                                                             150
                                                                                     50
                                                                                             150
                                                                                         100
                                                                         100
                                                         100
                                                     50
                                                             150
                                                                     50
                                                                 200
                      50
            A
                 200
 P.91       L    346.5 396.5 446.5 496.5 546.5 596.5 646.5 696.5 746.5 796.5 846.5 896.5 946.5 996.5 1046.5 1096.5 1146.5 1196.5 1246.5 1296.5  P.91
                                          2
                                                      3
                                                          3
                                              2
                                                  2
            M
                                                              3
                                                                                     5
                                                                                 4
                                                                                             5
                                                                                         5
                                                                      4
                                                                  3
                                                                             4
                                                                         4
                      1
                  0
                                      2
                              1
                                  1
                          1
 Lead Screws  E Dimension of 200W Type, refer to 3D Cad .  7  7.4  7.8  8.2  8.5  8.9  9.3  9.7  10.1  10.5  10.9  11.2  11.6  12  12.4  12.8  Lead Screws
                                                                             12
                                                             10
                  4
                                                                                         14
                                                         10
                      6
                          6
                                                                                 12
                                                                     12
                                                                         12
                                                                                             14
                                                                 10
                              6
                                                  8
            N
                                                                                     14
                                          8
                                              8
                                  6
                                      8
                                                     10
                             6.6
                         6.2
                     5.8
           Mass
                 5.5
 P.93     BL                                                  L                                    P.93
          Left Folded
 Lead Screw   Nuts                  Mechanical limit of   Origin of slide block  74  4-M5 Depth 15  101.5  Mechanical limit of   Nuts  Lead Screw
                                                           Effective Stroke
                                                  130
                                      slide block
                                                     90
                                                                                  slide block
                                        75±1
                                                                                   48.5±1
 P.111                                        95          105                                      P.111
 Lead Screws   Support Units                176        2- φ 5 H7 Depth 12                          Support Units  Lead Screws
 P.115                                            11  50  4-M4 Depth 10           66  62   95      P.115
 Stop Plates /    Position Indicators           71         M*200        A   60.5        176.5 102  Position Indicators  Stop Plates /
                                                                                           82
 P.119                                                          N- φ 5.5  5H7 Depth 8              P.119
                                                                        1       82  102
                                                          Effective Stroke + 25
 Actuators                                             φ 5 H7 Effective Stroke 8  N-M5 Depth 9      Actuators
                                                   50
 P.131                                          81         M*200         A  50.5  Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
            N     4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14
           Mass  5.5  5.8  6.2  6.6  7  7.4  7.8  8.2  8.5  8.9  9.3  9.7  10.1  10.5  10.9  11.2  11.6  12  12.4  12.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  188
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   188   189   190   191   192   193   194   195   196   197   198