Page 196 - MISUMI SINGAPORE Economy Series
P. 196

1                   Single Axis Robots E-MTH12 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTH12-L10-200-BC-P20-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New



                                                     860.00
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W12×H7.5                                                              for Ball Screw  Support Units
                                                                                         φ16
                                                                                          102
                                                                        Body width (mm)
                     BC
                                    BL
                                                  BR
                                                                 BM
                                                                        Drive power (W)
                                                                                        General
   P.81                                                              Operating Environment  100 / 200                                                                                                     P.81
                                                       7
                                                6
                         3Stroke
                                  4
                                          5
                                                                                 Max.
                                                                                       Rated Thrust (N)
                                                             Positioning  Max. Payload (kg)
                     2
    Motor   Brackets  Part Number  (mm) increments)  Position  Motor   Output  Position  Repeatability  Horizontal Use Vertical Use  (mm/sec) 100W 200W                                                   Brackets  Motor
                         (50mm
                                 Motor
                                                      Sensor
                                               Motor
                                                                                 Speed
                    Lead
            1Type
                                        Brand
                                                               (mm)
                                          M
                                                        C
                     5            BC   (Mitsubishi)   (Motor Side)   50    12     250   341  683
                               (Motor Direct)
   P.91                        (Bottom Down)   (Panasonic)   (100W)   *Left Side                                                                                                                          P.91
                                          P
                                  BM
                                                10
                                                        D
     Lead Screws  E-MTH12  10  100~1050  (Left Folded)   (Yaskawa)   (200W) *Right Side  ±0.01  30  8  500  170  341                                                                                       Lead Screws
                                          Y
                                                      (Motor
                                  BL
                                                    Opposite Side)
                                                20
                                          T
                                  BR
                                       (Delta Electronics)
                                          Z
                                (Right Folded)
                     20
                                       (Prepared by Customer)
                                                      BC and BM
   P.93   E A motor is not included to this product and it must be purchased separately.  * For Motor Position   18  3  1000  85  174                                                                     P.93
    Lead Screw   Nuts  E Select a motor with brake for vertical use.                                                                                                                                      Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                                                  P.111
                                - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
                   Part Number (1Type)
          Example
                                               -
                                          200
                                                    BC
                      E-MTH12
                                -
                                                                     P20
                                                           -
                                       -
                                   L10
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  Motor Output  Output Voltage  Servo Motor Model  Servo Drive Model                                                             Support Units  Lead Screws
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                     Motor Code
             Brand
                                With / Without Brake
                                                                       HG-KR13J
   P.115    Mitsubishi  M     Without Brake (Horizontal Use)  100W  220V  HG-KR13BJ   MR-J4-10A                                                                                                           P.115
                                With Brake (Vertical Use)
                                                                       HG-KR23J
                              Without Brake (Horizontal Use)
                                                  200W
                                                                                      MR-J4-20A
                                With Brake (Vertical Use)
                                                                      HG-KR23BJ
    Stop Plates /    Position Indicators  Panasonic  P  Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MADLN05SE                                                                               Position Indicators  Stop Plates /
                                With Brake (Vertical Use)
                                                                     MSMF012L1V2M
                                                                     MSMF022L1U2M
                              Without Brake (Horizontal Use)
                                                  200W
                                                                                     MADLN15SE
                                                                     MSMF022L1V2M
                                With Brake (Vertical Use)
   P.119                      Without Brake (Horizontal Use)  100W   SGM7J-01AFC6S  SGD7S-R90A00A002                                                                                                      P.119
                                                                     SGM7J-01AFC6E
                                With Brake (Vertical Use)
            Yaskawa     Y     Without Brake (Horizontal Use)  200W  220V  SGM7J-02AFC6S  SGD7S-1R6A00A002
                                                                     SGM7J-02AFC6E
                                With Brake (Vertical Use)
     Actuators  Delta   T     Without Brake (Horizontal Use)  100W  220V  ECMA-C20401FS  ASD-B2-0121-B                                                                                                     Actuators
                                With Brake (Vertical Use)
                                                                     ECMA-C20401GS
                                                                     ECMA-C20602RS
                              Without Brake (Horizontal Use)
                                                  200W
                                                                                    ASD-B2-0221-B
                                With Brake (Vertical Use)
   P.131   Part Number  Lead   Output (W) 100  150  200  250  300  350  400  450  500  550  600  650 ECMA-C20602SS  850  900  950  1000 1050                                                              P.131
                                                      Max. Movement Speed (mm/sec)
                          Motor
                                                                          750
                                                                             800
                    (mm)
                                                                      700
                     5                              250                      225  200  175  150  125  100
                     10   100                       500                      450  400  350  300  250  200
           E-MTH12   20                             1000                     900  800  700  600  500  400
                     5
                                                                                          125
                                                                                       150
                                                                                             100
                                                    250
                                                                             225
                                                                                   175
                                                                                200
                     10   200                       500                      450  400  350  300  250  200
                     20                             1000                     900  800  700  600  500  400
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    191             Type  E-MTH12           Keyword  single axis robot                Economy series
   191   192   193   194   195   196   197   198   199   200   201