Page 201 - MISUMI SINGAPORE Economy Series
P. 201

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                                                      Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                                                L
 Rolled Ball   Screws              A (5:1)  3.5  Mechanical limit of   Origin of slide block 90  4-M6 Depth 15  101.5  Mechanical limit of   Screws  Rolled Ball
                                                            Effective Stroke
                                                     124
                                            slide block
                                                                                 slide block
                                             70±1
                                                                                  46.5±1
                                                        72
 P.37                              5.7  1.8  134  122                                              P.37
                                       5.5
 Precision Ball   Screws                122          17  50  2- φ 6H7 Depth 15                     Screws  Precision Ball
                                                           4-M4 Depth 10
 P.59                             78  73.5  29  106  A  19  M*200       A  56.5                    P.59
                                        135
 Support Units    for Ball Screw                    50    Effective Stroke + 75  5H7  Depth 8  1  106  135  for Ball Screw  Support Units
                                                             N- φ 7


 P.81                                                  φ5 H7 Effective Stroke 8 N-M6 Depth 10      P.81
                                                   29     M*200         A   46.5
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor

            L
                 325.5 375.5 425.5 475.5 525.5 575.5 625.5 675.5 725.5 775.5 825.5 875.5 925.5 975.5 1025.5 1075.5 1125.5 1175.5 1225.5 1275.5
 P.91     Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050  P.91
                                     100
                                                                         150
                                         150
                                                 50
                     100
                                                                             200
                                                                     100
                                 50
                             200
                         150
                                             200
                                                                 50
                                                             200
                                                     100
            A
                                                                                         150
                                                                                     100
                                                                                 50
                  50
                                                                                             200
                                                         150
 Lead Screws  Mass  7.4  7.8  8.3  8.8  9.3  9.8  10.2  10.8  11.2  11.8  12.2  12.7  13.2  13.7  14.2  14.7  15.2  15.7  16.1  16.7  Lead Screws
                                                          3
                                          2
                                                              3
                                                  3
                                              2
                                                      3
                                                                  4
                                                                             4
                                                                                 5
                      1
                  1
                                                                                         5
                                                                                             5
            M
                                                                                     5
                                                                      4
                              1
                                  2
                                      2
                          1
                                                                         4
                                                                     12
                                                                                             14
                                                                                         14
                                                                                     14
                                                                             12
                                                                 12
                                                                                 14
                                                                         12
                                                             10
                                      8
                                  8
                                          8
                                                 10
                                              8
                  6
            N
                      6
                              6
                          6
                                                     10
                                                         10
 P.93     BL                                                   L                                   P.93
          Left Folded
 Lead Screw   Nuts                    Mechanical limit of  Origin of slide block   2- φ 6 H7 Depth 15  101.5  Mechanical limit of   Nuts  Lead Screw
                                                           Effective Stroke
                                                   117
                                        slide block
                                                                                slide block
                                                     90
 P.111                                    63±1       72  4-M6 Depth 15           46.5±1 A (5:1)  3.5  P.111
 Lead Screws   Support Units                 210.5  135  122                       5.7  1.8        Support Units  Lead Screws
                                                                                        5.5
 P.115                                               50  4-M4 Depth 10                122          P.115
 Stop Plates /    Position Indicators             87       M*200       A  81.5       210 106  29  73.5  78  Position Indicators  Stop Plates /
                                                                                      135
 P.119                                                         N- φ 7  5H7 Depth 8                 P.119
                                                     50   Effective Stroke - 25  1  106  135
 Actuators                                              φ5 H7 Effective Stroke 8  N-M6 Depth 10     Actuators
 P.131                                            97       M*200        A  71.5   Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    318.5 368.5 418.5 468.5 518.5 568.5 618.5 668.5 718.5 768.5 818.5 868.5 918.5 968.5 1018.5 1068.5 1118.5 1168.5 1218.5 1268.5
            A    150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100
            M     0   0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5
            N     4   4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14
           Mass  7.4  7.8  8.3  8.8  9.3  9.8  10.2  10.8  11.2  11.8  12.2  12.7  13.2  13.7  14.2  14.7  15.2  15.7  16.1  16.7
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  196
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   196   197   198   199   200   201   202   203   204   205   206