Page 206 - MISUMI SINGAPORE Economy Series
P. 206

1                   Single Axis Robots E-MTH14 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR  Origin of slide block   L                                                                                                                               Lead Screws / Actuators  Ball Screws /
          Right Folded

                                 Mechanical limit of
                                                      Effective Stroke
                                            142
                                                                             slide block
                                  slide block
                                                                              46.5±1
                                    63±1
                                                    2- φ 6 H7 Depth 15  124  Mechanical limit of  A (5:1)
    Rolled Ball   Screws                             8-M6 Depth 15                3.5      5.7                                                                                                            Screws  Rolled Ball
   P.37                               135  122  70                                 1.8                                                                                                                    P.37
                                                                                   5.5
    Precision Ball   Screws                  17  122                                 122                                                                                                                  Screws  Precision Ball
                                               140
                                                50
   P.59                                            4-M4 Depth 10             78  73.5  29  A   73.5                                                                                                       P.59
    Support Units    for Ball Screw        87         M*200       5H7 Depth 8  79    106 210                                                                                                              for Ball Screw  Support Units
                                                                                     135
                                                                   A
                                                        N- φ 7
   P.81                                       50     Effective Stroke + 25  1                                                                                                                             P.81
                                                 φ 5 H7 Effective Stroke 8  106  135
    Motor   Brackets                       97         M*200 N-M6 Depth 10  A  69                                                                                                                          Brackets  Motor


   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050                                                                            P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  366  416  466  516  566  616  666  716  766  816  866  916  966 1016 1066 1116 1166 1216 1266 1316                                                                                    Lead Screws
                                                                 200
                                     50
                                         100
                                 200
                                                                         100
                                                     50
                                                                                     50
                                                                             150
                                                 200
                                                         100
                                                             150
                                                                                 200
                                             150
                                                                     50
                      50
                         100
            A
                                                                                             150
                 200
                             150
                                                                                         100
                                                                                 4
                                                                  3
                                                                                         5
                                                          3
                                              2
                                                                                             5
            M
                              1
                                                      3
                                                                      4
                                                  2
                                                                             4
                      1
                          1
                                                                         4
                                      2
                                                              3
                  0
                                  1
                                          2
                                                                                     5
                                                                 10
                                                                         12
                                                             10
                                                                     12
                                                                             12
                                                         10
                                      8
                                          8
                          6
                                  6
                                              8
                                                  8
                                                                                     14
                                                                                             14
                  4
                                                                                         14
                                                                                 12
   P.93   BM N   7.6  6 8  8.5  6 9  9.5  10  10.4  11  11.4  10  12.4  12.9  13.4  13.9  14.4  14.9  15.4  15.9  16.3  16.9                                                                              P.93
                                                     12
           Mass
    Lead Screw   Nuts  Bottom Down                           L                                                                                                                                            Nuts  Lead Screw
   P.111                          Mechanical limit of   Origin of slide block   Effective Stroke  124  Mechanical limit of                                                                                P.111
                                                142
    Lead Screws   Support Units       63±1         122  8-M6 Depth 15            46.5±1  3.5  A (5:1)  5.7                                                                                                Support Units  Lead Screws
                                                   140
                                    slide block
                                                                                slide block
                                                   70
   P.115                                                                                                                                                                                                  P.115
                                                                                      1.8
                                                                                      5.5
                                                      2- φ 6 H7 Depth 15
    Stop Plates /    Position Indicators        17  50  Two holes at the same position on the opposite side  122                                                                                          Position Indicators  Stop Plates /
                                                                 4-M5 Depth 10
   P.119                                                                            78  73.5                                                                                                              P.119
     Actuators                                 87        M*200 N- φ 7  5H7 Depth 8  79    106                                                                                                              Actuators
                                                                       A
                                                                                          135
   P.131                                          50   Effective Stroke + 25  1                                                                                                                           P.131
                                          135  106
                                                      φ5 H7 Effective Stroke 8 N-M6 Depth 10
                                               97         M*200         A   69
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    366  416  466  516  566  616  666  716  766  816  866  916  966 1016 1066 1116 1166 1216 1266 1316
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
                                                                 10
                          6
                                  6
                  4
                                                                     12
                                                                                             14
                                                                                         14
            N
                                                         10
                                                             10
                                                                                 12
                                                                             12
                                                  8
                                      8
                                                                                     14
                                          8
                                              8
                                                                         12
    201    Mass  7.6  6 8  8.5  6 9  9.5  10  10.4  11  11.4  10  12.4  12.9  13.4  13.9  14.4  14.9  15.4  15.9  16.3  16.9
                                                     12
   201   202   203   204   205   206   207   208   209   210   211