Page 209 - MISUMI SINGAPORE Economy Series
P. 209

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                         L                            Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                                          134.5
                                             Mechanical limit of  Origin of slide block   Effective Stroke  132.5  Mechanical limit of
                                                            152
 Rolled Ball   Screws                5.7  A (5:1)  3.5  49.5±1  100  8-M8 Depth 20     46.5±1      Screws  Rolled Ball
                                                                                      slide block
                                                slide block
                                                            136
 P.37                                      1.8  170  156                                           P.37
                                           5.5
 Precision Ball   Screws                 169               28  50  2- φ 6 H7 Depth 15              Screws  Precision Ball
                                         156
                                                                4-M4 Depth 10

 P.59                              97  91  37  140  A  23.5    M*200 N- φ 9  8H7 Depth 10  93.5    P.59
                                                                            A
 Support Units    for Ball Screw                         50    Effective Stroke + 75  1  140  170  for Ball Screw  Support Units
                                          170


 P.81                                                        φ8 H7 Effective Stroke 10  N-M8 Depth 12  P.81
                                                     38.5       M*200       A   78.5
 Motor   Brackets  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            A
 P.91       L    367 417 467 517 567 617 667 717 767 817 867 917 967 1017 1067 1117 1167 1217 1267 1317 1367 1417 1467 1517  P.91
                                                   3
                                  2
                                               3
                               2
                        1
                                                                   4
                           1
                                         2
                                                         4
                                                      3
                                                             4
                                            3
                                                                4
                                     2
                                                                                5
            M
                                                                             5
                                                                                    6
                                                                                              6
                                                                                          6
                                                                                       6
                     1
                  1
                                                                      5
                                                                          5
 Lead Screws  E Dimension of 750W Type, refer to 3D Cad.                                            Lead Screws
                                                      10
                                                                                       16
                                                                      14
                                                                                          16
                                                                                             16
                                                                                14
                                                            12
                                                                             14
                                                               12
                                                                                   16
                                                                   12
                                                                         14
                                                         12
                                                  10
                                  8
                               8
                                         8
                                     8
                           6
                  6
            N
                        6
                     6
                                               10
                                            10
                 11.8 12.6 13.4 14.2 14.9 15.7 16.5 17.3 18 18.8 19.6 20.4 21.1 21.9 22.7 23.5 24.2 25 25.8 26.6 27.4 28.2 29 29.8
           Mass
          Left Folded
 P.93     BL                           Mechanical limit of   152                                   P.93
                                         slide block
                                                     136
 Lead Screw   Nuts                                                                A (5:1)  3.5     Nuts  Lead Screw
                                          66±1
                                                     100
 P.111                                      267.5  170  156  8-M8 Depth 20      5.7   1.8          P.111
                                                                                      5.5
 Lead Screws   Support Units    Origin of slide block    2- φ 6 H7 Depth 15  132.5  Mechanical limit of   Support Units  Lead Screws
                                                           Effective Stroke
                                     151
                                                                                slide block
                                                               L
                                                                                 46.5±1
                                                                                       169
 P.115                                               50  4-M4 Depth 10                 156         P.115
                                                    28                          91         A   97
 Stop Plates /    Position Indicators            90  150    M*200    A    93.5         140    37   Position Indicators  Stop Plates /
                                                                                       170
 P.119                                                     N- φ 9     8H7 Depth 10                 P.119
                                                         Effective Stroke + 25
 Actuators                                          50  φ 8 H7 Effective Stroke 10  1  140  170     Actuators
                                                            M*200
                                                 105  150   N-M8 Depth 12  A  78.5
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
            L    383.5 433.5 483.5 533.5 583.5 633.5 683.5 733.5 783.5 833.5 883.5 933.5 983.5 1033.5 1083.5 1133.5 1183.5 1233.5 1283.5 1333.5 1383.5 1433.5 1483.5 1533.5
            A    50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200
            M     0  0  0   0  1  1   1  1  2  2   2  2  3   3  3  3   4  4  4   4  5  5  5   5
            N     6  6  6   6  8  8   8  8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
           Mass  11.8 12.6 13.4 14.2 14.9 15.7 16.5 17.3  18  18.8 19.6 20.4 21.1 21.9 22.7 23.5 24.2  25  25.8 26.6 27.4 28.2  29  29.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  204
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   204   205   206   207   208   209   210   211   212   213   214