Page 212 - MISUMI SINGAPORE Economy Series
P. 212

1                   Single Axis Robots E-MTH22 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTH22-L10-300-BC-P75-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New





    Rolled Ball   Screws                         Volume Discount                        from                                                                                                              Screws  Rolled Ball
                                                  1,567.90 SGD 11 days

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                              Precision
                                                                                          C7
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W23×H18                                                               for Ball Screw  Support Units
                                                                                         φ25
                                                                        Body width (mm)
                                                                                          220
                                                                 BM
                     BC
                                                  BR
                                    BL
                                                                                          750
                                                                        Drive power (W)
   P.81                                                              Operating Environment  General                                                                                                       P.81
                                                                                            Rated
                                                           7
                                                   6
                          3Stroke
                                                                                      Max.
                                           5
                                                                  Positioning  Max. Payload (kg)
                                   4
                     2
    Motor   Brackets  Part Number  (mm) increments) Position  Motor    Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                    Brackets  Motor
                    Lead
                                  Motor
                                                  Motor
                                                                                      Speed
                           (50mm
                                                          Sensor
                                          Brand
                                                                   (mm)
            1Type
                                                                                             (N)
                                           M
                                   BC
                                                           C
                                        (Mitsubishi)
   P.91               5           (Motor   (Panasonic)   (Motor Side)     150   55     250  2100                                                                                                          P.91
                                  Direct)
                                           P
                                                         *Left Side
                                   BM
     Lead Screws  E-MTH22  10  100~1500  (Bottom   (Yaskawa)   (750W)  Opposite Side)  ±0.01  150  45  500  1050                                                                                           Lead Screws
                                                           D
                                           Y
                                                          (Motor
                                                   75
                                  Down)
                                   BL
                                           T
                                                        *Right Side
                                  (Left
                                          (Delta
                                        Electronics)
                                                        * For Motor
                                   BR
                                           Z
   P.93              25          Folded)   (Prepared by   Position BC     120   20    1250   420                                                                                                          P.93
                                  (Right
                                                          and BM
                                 Folded)
                                         Customer)
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)          P.111
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  300  -  BC  -  P75  -  C                                                                                                       Support Units  Lead Screws
          Ordering
                   Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                -
                                       -
                      E-MTH22
                                   L10
   P.115  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.                                                             P.115
            Brand   Motor Code  With / Without Brake  Motor Output Output Voltage Servo Motor Model  Servo Drive Model
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  750W  220V  MSMF082L1U2M  MR-J4-70A                                                                              Position Indicators  Stop Plates /
                                                                      HG-KR73J
                                                                      HG-KR73BJ
                              With Brake (Vertical Use)
                             Without Brake (Horizontal Use)
   P.119   Panasonic   P      With Brake (Vertical Use)  750W  220V  MSMF082L1V2M   MADLN35SG                                                                                                             P.119
                             Without Brake (Horizontal Use)  750W  220V  SGM7J-08AFC6S  SGD7S-5R5A00B202
           Yaskawa
                       Y
     Actuators  Delta   T    Without Brake (Horizontal Use)  750W  220V  SGM7J-08AFC6E  ASD-B2-0721-B                                                                                                      Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20807RS
                                                                    ECMA-C20807SS
   P.131            Lead  Motor   With Brake (Vertical Use)  Max. Movement Speed (mm/sec)                                                                                                                 P.131
          Part Number  (mm) Output (W)  100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
                     5                         250                   225  200  175  150  125  100
           E-MTH22  10  750                    500                   450  400  350  300  250  200
                    25                        1250                   1125  1000  875  750  625  500
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    207             Type  E-MTH22           Keyword  single axis robot                Economy series
   207   208   209   210   211   212   213   214   215   216   217