Page 217 - MISUMI SINGAPORE Economy Series
P. 217

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                                                      Lead Screws / Actuators  Ball Screws /
          Motor Direct



                                                           L                  Mechanical limit of
 Rolled Ball   Screws            slide block  100   2- φ 3 H7 Depth 6     66    slide block        Screws  Rolled Ball
                               Mechanical limit of  Origin of slide block
                                                        Effective Stroke
                                                                                 20.8±1
                                  54.8±1
 P.37                                                                            51                P.37
 Precision Ball   Screws                18±0.02  34  4-M4 Depth 11                     2-M4 Depth 12  Screws  Precision Ball


                                                 44
 P.59                                                                                     54       P.59
 Support Units    for Ball Screw                                   A               24  13          for Ball Screw  Support Units

                                                                                   32

 P.81                                                 N-M5 Depth 8.5  A           8.5              P.81
                                            76              M*40            A       A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                  50
                                     416
                            316
                                366
                                          466
                       266
                                               516
                                                                                  866
                                                                             816
                                                                                            966
                                                                                       916
                                                                        766
                                                         616
                                                    566
                                                                   716
                                                              666
            L
 P.91     Effective Stroke  216  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  P.91
                                 50
                                                                         50
                                                               30
                                                                                  30
                                                                                       40
                                           30
                                                                    40
                                                          60
            A
                                      60
                  60
                                                     50
                                                                              60
                       30
                                                                                            50
                                                40
                            40
 Lead Screws  Mass  2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  13  3.1  3.2  3.3  3.4  3.5  3.6  3.7   Lead Screws
                                                     11
                                                                                  19
                                                10
                                                                         16
                                                                              17
                                           9
                            5
                  2
                                                                    15
                       4
                                                                                            21
                                                               14
                                      7
                                                          12
            M
                                                                                       20
                                 6
                                                               15
                                                                    16
                                                                         17
                                                     12
                                                                                       21
            N
                                 7
                            6
                                                                                            22
                  3
                       5
                                           10
                                                11
                                                                              18
                                      8
                                                                                  20
                                                          3
 P.93     BL                                                                                       P.93
          Left Folded
 Lead Screw   Nuts                     Origin of slide block   Effective Stroke  66                Nuts  Lead Screw
                                                        L
                                          94
                                                                             slide block
 P.111                      Mechanical limit of   44  18±0.02             Mechanical limit of      P.111
                              slide block
                                             34
                                51±1
                                                                              20.8±1
 Lead Screws   Support Units         42          4-M4 Depth 11                                     Support Units  Lead Screws
 P.115                             105            2- φ 3 H7 Depth 6         51                     P.115
                                                                                   32
 Stop Plates /    Position Indicators                                                      54      Position Indicators  Stop Plates /
                                                                                        13
 P.119                                   70            M*40             A          24  2-M4 Depth 12  P.119
                                                   N-M5 Depth 8.5              55  50
 Actuators                                                      A                  8.5  A-A View    Actuators
 P.131                                                          A                 Dimension (mm), Mass (kg)  P.131
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     210  260  310  360  410  460  510  560  610  660  710  760  810  860  910  960
            A     60   30   40   50   60   30   40   50   60   30   40   50   60  30   40   50
            M     2    4    5    6    7    9    10   11   12   14   15   16   17  19   20   21
            N     3    5    6    7    8    10   11   12   13   15   16   17   18  20   21   22
           Mass   2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  3   3.1  3.2  3.3  3.4  3.5  3.6  3.7
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  212
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   212   213   214   215   216   217   218   219   220   221   222