Page 213 - MISUMI SINGAPORE Economy Series
P. 213

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC    Origin of slide block   Effective Stroke  174     Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                               L
                                                     246
                                                          210
                                                                2×φ8 H7 Depth 15
                                     slide block 123±1
                                                                                slide block 51±1
 Rolled Ball   Screws                Mechanical limit of   230  8×M8 Depth 25  Mechanical limit of   Screws  Rolled Ball
                                                          110
 P.37                                     214                                                      P.37
 Precision Ball   Screws         230                4                                              Screws  Precision Ball




 P.59                            220     122      124       M×200      A  96                       P.59
 Support Units    for Ball Screw                                N× φ 9  2     8 H7 Depth 8         for Ball Screw  Support Units




 P.81                                                                           182  220           P.81
                                                        φ8 H7 Effective Stroke 8  N×M10 Depth 16
 Motor   Brackets                                  144       M×200      A  76     Dimension (mm), Mass (kg)  Brackets  Motor

                520 570 620 670 720 770 820 870 920 970 1020 1070 1120 1170 1220 1270 1320 1370 1420 1470 1520 1570 1620 1670 1720 1770 1820 1870 1920
            L
 P.91     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500  P.91
                100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            A
 Lead Screws  Mass  23.7 25.2 26.7 28.2 29.7 31.2 32.7 34.2 35.7 37.2 38.7 40.2 41.7 43.2 44.7 46.2 47.7 49.2 50.7 52.2 53.7 55.2 56.7 58.2 59.7 61.2 62.7 64.2 65.7  Lead Screws
                            2
                                                     4
                       1
                                                        4
                         2
                                                                                           8
                                                  4
                                    3
                                          3
                                       3
                                                                                              8
                                               4
                               2
                                             3
                                  2
                                                                5
                                                                             6
            M
                                                                  5
                                                                           6
                                                                        6
                                                                     6
                                                                                7
                 1
                                                                                        7
                    1
                                                                                      7
                                                             5
                                                          5
                                                                                   7
                       6
                         8
                    6
            N
                 6
                                  8
                                    10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                               8
                            8
                                                             L
          Left Folded
 P.93     BL                                     Origin of slide block   Effective Stroke  173.5   P.93
                                                    208
                                                       230
 Lead Screw   Nuts                   Mechanical limit of   210               Mechanical limit of   Nuts  Lead Screw
                                                                             slide block 51±1
                                     slide block 85±1
                                                       110
 P.111                                        214                                                  P.111
 Lead Screws   Support Units                                8×M8 Depth 25               230        Support Units  Lead Screws
                                                            2× φ 8 H7 Depth 15
 P.115                                            4                                            122  P.115
 Stop Plates /    Position Indicators             86      M×200      A   95.5         315 220      Position Indicators  Stop Plates /
                                                             N×M10
 P.119                                                 N× φ 9  Depth 16                            P.119
 Actuators                                             φ8 H7 Effective Stroke 8  2  8 H7 Depth 8  182  220  Actuators
 P.131                                           106      M×200      A   75.5     Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
            L   481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5 1331.5 1381.5 1431.5 1481.5 1531.5 1581.5 1631.5 1681.5 1731.5 1781.5 1831.5 1881.5
            A   100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            M    1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
            N    6  6  6  8  8  8  8  10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
           Mass  23.3 24.8 26.3 27.8 29.3 30.8 32.3 33.8 35.3 36.8 38.3 39.8 41.3 42.8 44.3 45.8 47.3 48.8 50.3 51.8 53.3 54.8 56.3 57.8 59.3 60.8 62.3 63.8 65.3
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  208
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   208   209   210   211   212   213   214   215   216   217   218