Page 215 - MISUMI SINGAPORE Economy Series
P. 215

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                     Linear Guide
                                                  Ball Screw
                           Body
                                                                                        Cover
            Components
                                                                          Slide Block
                                                              SCM415H
             Material
                        Aluminum Alloy
          Surface Treatment
                        Electrophoresis
                                                                         Clear Anodized
                                                                                     Clear Anodized
                                                                 -
                                         -
                                                     -
 Rolled Ball   Screws  QAccessories   Accessory Name  Coupling (mm)  17×19 Motor Side (750W)  Quantity  Screws  Rolled Ball
                                                                      Part Number
                                                                                         3
                                         Sensor
                                                                  C-MSX672N-2M(NPN)
                                        BC
                                                                                         1
                                                                                         1
                                                                    5M HTD-24 Teeth
            Accessories
                                               Screw End Timing Pulley
                          method
 P.37                  Motor connection   BL / BR / BM  Motor End Timing Pulley  5M HTD-24 Teeth  1 1 1  P.37
                                                                    5M HTD-25 Teeth
                                                    Timing Belt
                                        BM
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Lead 5  Lead 10  Lead 25  Screws  Precision Ball
                                                    Timing Belt
                                                                    5M HDD-25 Teeth
                                      BL / BR
                    A
                                Horizontal
 P.59                           Installation  60kg  100kg  150kg  60kg  100kg  150kg  50kg  80kg  120kg  P.59
                                                                                     2412
                                                      2493
 Support Units    for Ball Screw  B  C  B  653  370   273   899   526    317   1191  581   373     for Ball Screw  Support Units
                                                                        1396
                                         3672
                                                                                           2025
                                               3000
                                                            2652
                                                                               2862
                                                                  1775
                                   A
                                                                               956
                                                                                           556
                                                            994
                                                                  593
                                                      363
                                                                         267
                                                                                     773
                                                497
                                         866
                                   C
 P.81                             Wall         Lead 5            Lead 10            Lead 25        P.81
                                Installation  60kg  100kg  150kg  60kg  100kg  150kg  50kg  80kg  120kg
                          B
 Motor   Brackets  A               A     795    416   290   982   569    337   1207  779   515     Brackets  Motor
                                                                  442
                                                                         232
                                                                               879
                                                            815
                                                      159
                                         525
                                                248
                                                                                     504
                                                                                           295
                                   B
                    C              C     3657  2993   2479  2573  1680  1258   2862  2412  2025
 P.91                                       Lead 5      Lead 10     Lead 25                        P.91
 Lead Screws            C       Installation  30kg  50kg  20kg  30kg  15kg  20kg                    Lead Screws
                                 Vertical
                                         2688
                                                                  2767
                                   A
                                                                        2100
                                                            1518
                                               1893
                                                      2297
 P.93         A                    C     2688  1893   2297  1518  2767  2100                       P.93
 Lead Screw   Nuts  QStatic allowable moment N · m  MY  MP     MR                                  Nuts  Lead Screw
                MY
                                 Horizontal
 P.111                           Installation  2052  2052     1810                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram           *                                                       P.115
                 Incident
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                  light
                  (red)
                                                            5~24V
 P.119                Main                OUT IC  (Control Output)  DC                             P.119
                      Circuit                  <100mA
 Actuators                                                                                          Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P75 Panasonic 750W           M75 Mitsubishi 750W
                      P.C.D.90         Y75 Yaskawa 750W P.C.D.90
                                       T75 Delta 750W
                             +0.04
                                                           +0.04
                          φ 70 +0.01                    φ 70 +0.01
           φ 19                         φ 19
                         4-M5                          4-M6
                                                                                                  210
          750W motor shaft dia. (mm): φ19  750W motor shaft dia. (mm): φ19
   210   211   212   213   214   215   216   217   218   219   220