Page 218 - MISUMI SINGAPORE Economy Series
P. 218

1                   Single Axis Robots E-MCH5 Screw Drive, Fully-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded



                                                              L
    Rolled Ball   Screws         Mechanical limit of   94  Effective Stroke  66  Mechanical limit of                                                                                                      Screws  Rolled Ball
                                            Origin of slide block
                                                                                 slide block
                                   slide block
                                                                                  20.8±1
                                     51±1
   P.37                                                2- φ 3 H7 Depth 6                                                                                                                                  P.37
    Precision Ball   Screws             105  42                                   51                                                                                                                      Screws  Precision Ball



   P.59                                   18±0.02  34  4-M4 Depth 11                     32                                                                                                               P.59
                                                  44
    Support Units    for Ball Screw                                 A             54                                                                                                                      for Ball Screw  Support Units

                                                                                   13
   P.81                                                                         2-M4 Depth 12  24  55                                                                                                     P.81
                                                                                         50
                                                                    A
                                                        N-M5 Depth 8.5
    Motor   Brackets                          70             M*40            A           8.5  A-A View                                                                                                    Brackets  Motor

   P.91   Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  Dimension (mm), Mass (kg)                                                                                     P.91
     Lead Screws  L  210  260  310  360  410  460  510  560  610  660  710  760  810  860  910  960                                                                                                        Lead Screws
                                                                                            800
                                                                                  700
                                                                                       750
                                                40
                                                                                       40
                                           30
                                 50
                                                                                            50
                                      60
                                                                    40
                                                                         50
                                                                              60
                                                               30
                                                     50
                                                                                  30
                                                          60
                            40
                  60
            A
                       30
                                                          12
                                                               14
                                                10
                  2
                                                     11
                                                                                  19
                                                                                       20
                                                                                            21
                                                                              17
            M
                                                                    15
                                                                         16
                                           9
                                 6
                                      7
                       4
                            5
                                 7
                                                     12
                                      8
                       5
                                                               15
                                                                    16
                                                                                            22
                                                                         17
                            6
                                                11
                                           10
                  3
                                                                                       21
                                                                              18
                                                                                  20
   P.93   BM N    2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  13  3.1  3.2  3.3  3.4  3.5  3.6  3.7                                                                                                           P.93
           Mass
                                                          3
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
                                                               L
   P.111                           Mechanical limit of   Origin of slide block   Effective Stroke  66  Mechanical limit of                                                                                P.111
                                                 94
    Lead Screws   Support Units        51±1             2- φ 3 H7 Depth 6            20.8±1                                                                                                               Support Units  Lead Screws
                                                                                    slide block
                                      slide block
                                            42
   P.115                                  51  18±0.02    4-M4 Depth 11              51                                                                                                                    P.115
    Stop Plates /    Position Indicators             34                                    32                                                                                                             Position Indicators  Stop Plates /
                                                     44
   P.119                                    54                                      54                                                                                                                    P.119
                                                                                     13
                                            52.5
     Actuators                                                         A       2-M4 Depth 12                                                                                                               Actuators
                                                                                           50
   P.131                                                  N-M5 Depth 8.5  A                24                                                                                                             P.131
                                                  150              M*40        A
                                                                                        8.5
                                                                                          A-A View
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     210  260  310  360  410  460  510  560  610  660  710  760  810  860  910  960
            A     60   30   40   50   60   30   40   50   60   30   40   50   60  30   40   50
            M     0    2    3    4    5    7    8    9    10   12   13   14   15  17   18   19
                  1
                                                9
                                                                                       19
                                           8
                                      6
                                                                              16
                                 5
            N
                                                     10
                                                                         15
                                                                                  18
                                                                                            20
                                                               13
                                                                    14
                            4
                       3
    213    Mass   2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  11  3.1  3.2  3.3  3.4  3.5  3.6  3.7
                                                          3
   213   214   215   216   217   218   219   220   221   222   223