Page 222 - MISUMI SINGAPORE Economy Series
P. 222

1                   Single Axis Robots E-MCH6 Screw Drive, Fully-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR  Origin of slide block   L                                                                                                                               Lead Screws / Actuators  Ball Screws /
          Right Folded


                                                       Effective Stroke
    Rolled Ball   Screws                       117    30±0.02        85  Mechanical limit of                                                                                                              Screws  Rolled Ball
                                                                            slide block
                                                                             18±1
                                                       2- φ 3 H7 Depth 6
                                                      4-M4 Depth 12
   P.37                       Mechanical limit of  112                            60                                                                                                                      P.37
    Precision Ball   Screws       50±1            116     Pneumatic joint         50                                                                                                                      Screws  Precision Ball
                                slide block
                                                   45
                                                             2- φ 6
                                                   60
                                                                                  42
                                                                                           52
   P.59                                                                      56  15  32  2-M4 Depth 12                                                                                                    P.59
    Support Units    for Ball Screw          67          A  M*40       A  23  65  65  φ 8                                                                                                                 for Ball Screw  Support Units
                                                                                  42


   P.81                                                 A N- φ 4.5 or M5         9.5  4.5                                                                                                                 P.81
                                                                                        φ 4.5
    Motor   Brackets                                                                   A-A View                                                                                                           Brackets  Motor


   P.91   Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800                                                                                                     P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  302  352  402  452  502  552  602  652  702  752  802  852  902   952  1002                                                                                                           Lead Screws
                                                                       55
                                                                            65
                       45
                             55
                                                                                            55
                                  65
                                       35
                                                                  45
                                                  55
                                                                                       45
            A
                                                            35
                                                       65
                                             45
                  35
                                                                                  35
                                  8
                                                                                            22
                                                                                  20
                                       10
                                                  12
                                             11
                                                                                       21
                                                       13
            M
                                                                       17
                                                            15
                   5
                                                                  16
                                                                            18
                             7
                        6
                                                  26
                                                                            38
                  12
                       14
                                                            32
                                                                       36
                                                                                            46
                                                       28
                                             24
                                                                  34
                                       22
                                  18
                                                                                  42
   P.93   BM N    2.7  2.8   16   3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   44   5.1                                                                                                           P.93
                             3
                                                                                       5
           Mass
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
   P.111                                  Origin of slide block   L                                                                                                                                       P.111
    Lead Screws   Support Units  Mechanical limit of   117  30±0.02  4-M5 Depth 12  85  Mechanical limit of                                                                                               Support Units  Lead Screws
                                                    Effective Stroke
                                slide block
                                                                         slide block
                                                    2- φ 3 H7 Depth 6
                                 50±1
                                                                           18±1
   P.115                                                                                                                                                                                                  P.115
    Stop Plates /    Position Indicators        116     Pneumatic joint           60                                                                                                                      Position Indicators  Stop Plates /
                                                45
                                                           2- φ 6
                                                                                  50
                                                60
                                                                                  42
   P.119                               52                                   56                                                                                                                            P.119
                                                                              15       2-M4 Depth 12
                                       51
     Actuators                               147   A      M*40       A             4.5  φ 8                                                                                                                Actuators
   P.131                                                                23  65  9.5                                                                                                                       P.131
                                                                                        φ 4.5
                                                    A           N- φ 4.5 or M5         A-A View
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     302  352  402   452  502  552   602  652  702  752   802  852  902   952  1002
            A     35   45    55   65   35    45   55   65   35    45   55   65    35   45   55
            M      3    4    5    6     8    9    10   11   13    14   15   16    18   19   20
                                       18
                                                       24
                                             20
                                                            28
                                                                                            42
                                                                       32
                                                                  30
                                  14
                                                  22
                       10
                                                                            34
                   8
                                                                                  38
            N
    217    Mass   2.7  2.8   12   3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   40   5.1
                             3
                                                                                       5
   217   218   219   220   221   222   223   224   225   226   227