Page 226 - MISUMI SINGAPORE Economy Series
P. 226

1                   Single Axis Robots E-MCH10 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded

                                                           L
                                        Origin of slide block
                                            167         Effective Stroke  134  Mechanical limit of
    Rolled Ball   Screws                            4-M5 Depth 15                slide block                                                                                                              Screws  Rolled Ball
                                                                                   45±1

   P.37                   Mechanical limit of  178                               φ 10 Pneumatic joint                                                                                                     P.37
    Precision Ball   Screws  slide block        170   2- φ 5 H7 Depth 12       23      104                                                                                                                Screws  Precision Ball
                              72±1
                                                64
                                                80
                                                      4-M4 Depth 10 Two holes at the same
   P.59                                     7   50    position on the opposite side  78.5  92                                                                                                             P.59
    Support Units    for Ball Screw                          5H7 Depth 8  1        60  102                                                                                                                for Ball Screw  Support Units

                                                                                       82

   P.81                              102  82   50       Effective Stroke + 25          108  71.5                                                                                                          P.81
                                                   φ5 H7 Effective Stroke 8  N-M5 Depth 9
    Motor   Brackets                      118           M*200          A   83                                                                                                                             Brackets  Motor


   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050                                                                             P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  401  451  501  551  601  651  701  751  801  851  901  951 1001 1051 1101 1151 1201 1251 1301 1351                                                                                    Lead Screws
                                         100
                                                                                         100
                                             150
                                                                                     50
                                 200
                                                                                             150
                             150
                                     50
                                                                                 200
                                                                     50
                                                         100
                                                                 200
                                                             150
                                                 200
                                                                             150
                                                     50
                                                                         100
                         100
                     50
            A
                 200
                                                                                         5
                                                              3
                      1
                                          2
                                                          3
                                                      3
                  0
                                                  2
                                                                                     5
                                              2
            M
                                                                                 4
                          1
                                                                         4
                              1
                                  1
                                                                  3
                                                                             4
                                      2
                                                                     4
                                                                                             5
                                                                                 12
                                                  8
                                                     10
                                                             10
                                                                     12
                                                                 10
                                                         10
                                                                             12
                                                                         12
                                              8
                              6
                                                                                         14
                                          8
                                                                                             14
                  4
                                  6
                                      8
                      6
                          6
   P.93   BM N   8.5  8.8  9.2  9.6  10  10.4 10.8 11.2 11.5 11.9 12.3 12.7 13.1 13.5 13.9 14.2 14.6  14  15.4 15.8                                                                                       P.93
           Mass
                                                                                     15
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
   P.111                         Mechanical limit of   Origin of slide block   L    Mechanical limit of                                                                                                   P.111
    Lead Screws   Support Units    slide block  134  4-M5 Depth 15            134     slide block                                                                                                         Support Units  Lead Screws
                                                          Effective Stroke
                                                                                        45±1
                                    39±1
   P.115                               102                                           φ 10 Pneumatic joint                                                                                                 P.115
    Stop Plates /    Position Indicators       170   2- φ 5 H7 Depth 12            23                                                                                                                     Position Indicators  Stop Plates /
                                                64
                                                80
                                                                                            92
   P.119                                        50  4-M4 Depth 10Two holes at the same position on the opposite side  104                                                                                 P.119
                                           7                                          78.5
     Actuators                                                                          60  83                                                                                                             Actuators
   P.131                                                                  5H7 Depth 8  1    102                                                                                                           P.131
                                      102  82  50        Effective Stroke + 25              108
                                           85     φ5 H7 Effective Stroke 8 M*200  N-M5 Depth 9  A  83
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    368  418  468  518  568  618  668  718  768  818  868  918  968 1018 1068 1118 1168 1218 1268 1318
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5   5
                                                                                         14
                                                                                             14
                                                                                 12
                  4
                                          8
            N
                                              8
                                      8
                              6
                          6
                                  6
                      6
                                                  8
                                                                     12
                                                                 10
                                                                             12
                                                                         12
                                                         10
                                                     10
                                                             10
    221    Mass  8.5  8.8  9.2  9.6  10  10.4 10.8 11.2 11.5 11.9 12.3 12.7 13.1 13.5 13.9 14.2 14.6  14  15.4 15.8
                                                                                     15
   221   222   223   224   225   226   227   228   229   230   231