Page 231 - MISUMI SINGAPORE Economy Series
P. 231

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                           Body
                                     Linear Guide
                                                  Ball Screw
                                                                                        Cover
            Components
                                                                          Slide Block
             Material
                        Aluminum Alloy
                                                              SCM415
                                                                                     Clear Anodized
                                         -
                        Clear Anodized
                                                                         Clear Anodized
                                                     -
                                                                 -
          Surface Treatment
 Rolled Ball   Screws  QAccessories  Accessory Name Coupling (mm)  7×8 Motor Side (100W) 10×14(×11) Motor Side (200W)  Quantity  Screws  Rolled Ball
                                                                    Part Number
                                                                                            3
                                                                 C-MSX672N-2M(NPN)
                                     Sensor
                                                                                            1
                                     BC
                          Motor
                                                                    5GT-25 Teeth
                                           Motor End Timing Pulley
 P.37       Accessories  connection   BL / BR / BM  Screw End Timing Pulley  5GT-25 Teeth   1 1 1 1  P.37
                          method
                                     BM
                                                                     275-5GT-15
                                             Timing Belt
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
                                             Timing Belt
                                   BL / BR
                                                                     300-5GT-15
          QAllowable load center of gravity overhang (mm)
                                Horizontal
 P.59               A           Installation  30kg  Lead 5  50kg  15kg  Lead 10  30kg  5kg  Lead 20  18kg  P.59
                                               40kg
                                                                  25kg
                                                                                     10kg
 Support Units    for Ball Screw  C  A   882    606   437   875   485    386   1160  561   288     for Ball Screw  Support Units
                                   B
                                          65
                                                                         56
                                                                   73
                                                                                     180
                                                                               384
                                                      29
                                                43
                                                                                            88
                                                            138
 P.81         B                    C      78    51    35    157    83    64    386   181    89     P.81
                                  Wall         Lead 5            Lead 10            Lead 20
                                Installation
 Motor   Brackets         B        A     25kg  35kg   50kg  10kg  20kg  30kg   5kg   12kg  18kg    Brackets  Motor
                                                            250
                                                63
                                                      35
                                                                  110
                                                                               317
                                         100
                                                                                     147
                                                                                            89
                                                                         64
             A
                                   B      84    52    29    221    97    56    316   144    88
 P.91               C              C     1102   725   433   1311  633    385   955   455   288     P.91
 Lead Screws                    Installation  5kg  Lead 5  12kg  4kg  Lead 10  -  2kg  Lead 20  -   Lead Screws
                                 Vertical
                                                8kg
                                                                  8kg
                                                                                     3kg
 P.93         A         C          A     544    341   227   606   303     - -  961   639    - -    P.93
                                                                  303
                                                                                     639
                                   C
                                                      227
                                         544
                                                                               961
                                                            606
                                                341
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
                                                      MP
                                             MY
                                 Horizontal
 P.111          MY               Installation  150    150      MR                                  P.111
                                                               130
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram           *
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                Incident
                 light
 P.119           (red)                    OUT               DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
                      Circuit
 Actuators                                     <100mA                                               Actuators
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W    M10 Mitsubishi 100W  P20 Panasonic 200W     M20 Mitsubishi 200W
                                Y10 Yaskawa 100W                            Y20 Yaskawa 200W
                                                                            T20 Delta 200W
                                T10 Delta 100W
                   P.C.D.45  +0.04        P.C.D.46  +0.04       P.C.D.70  +0.04         P.C.D.70  +0.04
           φ 8         φ 30  +0.01  φ 8     φ 30  +0.01  φ 11      φ 50 +0.01  φ 14        φ 50 +0.01
                      4-M3                   4-M4                 4-M4                    4-M5
          100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8  200W motor shaft dia. (mm): φ11  200W motor shaft dia. (mm): φ14  226
   226   227   228   229   230   231   232   233   234   235   236