Page 233 - MISUMI SINGAPORE Economy Series
P. 233

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of  Origin of slide block   L  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                                                                    slide block
                                                              Effective Stroke
                                                                                     51±1
                                             44±1
 Rolled Ball   Screws                A (5:1)  3.5 slide block   148  2- φ 6 H7 Depth 15  149  φ 10 Pneumatic joint  Screws  Rolled Ball

 P.37                               5.7   1.8            100   4-M6 Depth 15       23              P.37
                                                          84
                                          5.5
 Precision Ball   Screws               119              7  190  4-M4 Depth 10                      Screws  Precision Ball
                                                             Two holes at the same position on the opposite side
                                                          50
                                       100
 P.59                             91  72  29  A  106                                               P.59
 Support Units    for Ball Screw       135             50  Effective Stroke + 75  5H7 Depth 8  1   for Ball Screw  Support Units




 P.81                                        135  106     φ5 H7 Effective Stroke 8  N-M6 Depth 10  P.81
                                                     53      M*200        A   94
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor

                                                             947
                             547
                                                                 997 1047 1097 1147 1197 1247 1297 1347
                 397
                         497
                     447
                                         697
                                                 797
                                             747
                                                     847
                                 597
                                                         897
                                     647
            L
 P.91     Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050  P.91
                                                         150
                                                                                     100
                                 50
                                                                             200
                                                                                 50
                                     100
                                                                                             200
                                                 50
                                             200
                                                     100
                                                                                         150
                                         150
                             200
                                                                         150
                                                             200
                  50
                                                                     100
                     100
                         150
            A
                                                                 50
 Lead Screws  Mass  10.6  11  11.5  12  12.5  13  13.4  14  14.4  10  15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.3 19.9  Lead Screws
                                                              3
                                                  3
                                                                                             5
                                              2
                                                                  4
                                                                         4
                                                                                 5
                                                          3
                                                                             4
                                                                     4
                                                                                         5
                                                      3
                                                                                     5
                                          2
                          1
                  1
                                      2
                      1
                              1
                                  2
            M
                              6
                          6
                      6
                                                                         12
                                                                 12
            N
                                                                     12
                  6
                                                             10
                                                                                             14
                                                                             12
                                              8
                                                                                 14
                                      8
                                                                                     14
                                          8
                                  8
                                                         10
                                                 10
                                                                                         14
                                                     15
 P.93     BL                                                                                       P.93
          Left Folded
 Lead Screw   Nuts                 Mechanical limit of  Origin of slide block   2- φ 6 H7 Depth 15  149  Mechanical limit of   Nuts  Lead Screw
                                                             L
                                                 185
                                                          Effective Stroke
                                     slide block
                                                                               slide block
                                       81±1
                                                                                51±1
 P.111                                                                       φ10 Pneumatic joint  A (5:1) 3.5  P.111
 Lead Screws   Support Units                 210    100   4-M6 Depth 15       23     5.7  1.8      Support Units  Lead Screws
                                                     84
                                                                                         5.5
                                                     50
                                                        Two holes at the same position on the opposite side
 P.115                                             7  190  4-M4 Depth 10              119          P.115
                                                                                      100
 Stop Plates /    Position Indicators                                5H7 Depth 8  73.5  A  106  29  72  91  Position Indicators  Stop Plates /
                                                                                      135
 P.119                                                                                             P.119
                                           135  106  50  Effective Stroke + 75  1
 Actuators                                     90    φ5 H7 Effective Stroke 8  N-M6 Depth 10  A  94  Actuators
                                                        M*200
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    434  484  534  584  634  684  734  784  834  884  934  984 1034 1084 1134 1184 1234 1284 1334 1384
            A     50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200
            M     1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5   5
            N     6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14  14
           Mass  10.6  11  11.5  12  12.5  13  13.4  14  14.4  15  15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.3 19.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  228
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   228   229   230   231   232   233   234   235   236   237   238