Page 238 - MISUMI SINGAPORE Economy Series
P. 238

1                   Single Axis Robots E-MCH17 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  BR            L                                                                                                                                             Lead Screws / Actuators  Ball Screws /
          Right Folded

                                               Origin of slide block
                                                         Effective Stroke
                                                                           Mechanical limit of
                                                  213
                                                                       164
                                                                             slide block
                                                                               44±1
    Rolled Ball   Screws                     267                            φ10 Pneumatic joint  A (5:1) 3.5                                                                                              Screws  Rolled Ball
                                                        2- φ 8 H7 Depth 15
   P.37                            Mechanical limit of   124  4-M8 Depth 20  23       5.7  1.8                                                                                                            P.37
    Precision Ball   Screws            89±1          230  4-M5 Depth 10              154                                                                                                                  Screws  Precision Ball
                                      slide block
                                                                                           5.5
                                                     140
                                                         Two holes at the same position on
   P.59                                             1550  the opposite side   107  84  136  A                                                                                                             P.59
    Support Units    for Ball Screw                                8H7 Depth 10  37  140                                                                                                                  for Ball Screw  Support Units

                                                                                     170

   P.81                                         117     M*200       A  1  110                                                                                                                             P.81
                                            170  140  50  Effective Stroke + 75
    Motor   Brackets                                  φ8 H7 Effective Stroke 10  N-M8 Depth 12                                                                                                            Brackets  Motor


   P.91   Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250                                                                          P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  477 527 577 627 677 727 777 827 877 927 977 1027 1077 1127 1177 1227 1277 1327 1377 1427 1477 1527 1577 1627                                                                          Lead Screws
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            A
                               2
                                            3
                           1
                                               3
                                                                                5
                                                   3
                                                                                    6
                                     2
                                                      3
                                         2
                                  2
            M
                                                                4
                                                             4
                                                                                          6
                                                                          5
                                                                      5
                                                                   4
                                                                                              6
                                                                                       6
                     1
                        1
                                                                             5
                  1
                                                         4
                                                                         14
                                                         12
                                                                      14
                                                                   12
                                                               12
                                                            12
                                                      10
                                                  10
                                                                                14
                                                                             14
                                                                                       16
                           6
                               8
                                     8
                                  8
                                                                                          16
                                                                                             16
                  6
                        6
                     6
                                               10
                                         8
                                            10
                                                                                   16
   P.93   BM N   14.8 15.6 16.4 17.2 17.9 18.7 19.5 20.3 21 21.8 22.6 23.4 24.1 24.9 25.7 26.5 27.2 28 28.8 29.6 30.4 31.2 32 32.8                                                                        P.93
           Mass
    Lead Screw   Nuts  Bottom Down   Mechanical limit of  Origin of slide block   L                                                                                                                       Nuts  Lead Screw
                                                           Effective Stroke
                                                                                 slide block
   P.111                               slide block   174  2- φ 8 H7 Depth 15  164  Mechanical limit of                                                                                                    P.111
                                         50±1
                                                                                  44±1
    Lead Screws   Support Units               170                                   5.7  A (5:1)  3.5                                                                                                     Support Units  Lead Screws
                                                                                         5.5
   P.115                                             124    4-M8 Depth 20      23        1.8                                                                                                              P.115
                                                     140
                                                     230
    Stop Plates /    Position Indicators            1550  4-M5 Depth 10                  154                                                                                                              Position Indicators  Stop Plates /
                                                         Two holes at the same position
                                                                                         136
                                                         on the opposite side
   P.119                                   A                                       107  84  37  A                                                                                                         P.119
     Actuators                                                         8H7 Depth 10      140                                                                                                               Actuators
                                                                                         170
   P.131                                                                  1                                                                                                                               P.131
                                             170  140  50  Effective Stroke + 25
                                                       φ 8 H7 Depth 10  N-M8 Depth 12
                                                 128  150      M*200     A  110
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250
            L    438 488 538 588 638 688 738 788 838 888 938 988 1038 1088 1138 1188 1238 1288 1338 1388 1438 1488 1538 1588
            A    50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            M     1  1  1  1   2  2  2   2  3  3   3  3  4   4  4  4  5   5  5  5   6  6  6   6
                                                                                       16
                           6
                                  8
                               8
            N
                                                                                          16
                                                                                             16
                        6
                     6
                  6
                                                                                   16
                                                                             14
                                                            12
                                                         12
                                                               12
                                                                         14
                                                                      14
                                                                   12
                                            10
                                         8
                                     8
                                               10
                                                      10
                                                  10
                                                                                14
    233    Mass  14.8 15.6 16.4 17.2 17.9 18.7 19.5 20.3 21 21.8 22.6 23.4 24.1 24.9 25.7 26.5 27.2 28 28.8 29.6 30.4 31.2 32 32.8
   233   234   235   236   237   238   239   240   241   242   243