Page 243 - MISUMI SINGAPORE Economy Series
P. 243

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                     Linear Guide
                                                  Ball Screw
            Components
                                                                                        Cover
                                                                          Slide Block
                           Body
                        Aluminum Alloy
             Material
                                                              SCM415H
                                         -
                                                                         Clear Anodized
                                                                                     Clear Anodized
                        Electrophoresis
                                                                 -
                                                     -
          Surface Treatment
 Rolled Ball   Screws  QAccessories   Accessory Name  Coupling (mm)  17×19 Motor Side (750W)  Quantity  Screws  Rolled Ball
                                                                      Part Number
                                                                                         3
                                         Sensor
                                                                  C-MSX672N-2M(NPN)
                                        BC
                                                                                         1
                                               Screw End Timing Pulley
                                                                    5M HTD-24 Teeth
                                                                                         1
            Accessories
                          method
 P.37                  Motor connection   BL / BR / BM  Motor End Timing Pulley  5M HTD-24 Teeth  1 1 1  P.37
                                                    Timing Belt
                                                                    5M HTD-25 Teeth
                                        BM
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Lead 5  Lead 10  Lead 25  Screws  Precision Ball
                                                                    5M HTD-25 Teeth
                                      BL / BR
                                                    Timing Belt
                    A
                                Horizontal
 P.59                           Installation  60kg  100kg  150kg  60kg  100kg  150kg  50kg  80kg  120kg  P.59
                                                                                           2025
                                                      2493
 Support Units    for Ball Screw  B  C  B  866  497   363   994   593    267   1191  773   556     for Ball Screw  Support Units
                                               3000
                                         3672
                                                                        1396
                                                                               2862
                                                                  1775
                                                            2652
                                                                                     2412
                                   A
                                                            899
                                                370
                                         653
                                                      273
                                   C
                                                                                     581
                                                                                           373
                                                                               956
                                                                  526
                                                                         317
 P.81                             Wall         Lead 5            Lead 10            Lead 25        P.81
                                Installation  60kg  100kg  150kg  60kg  100kg  150kg  15kg  30kg  45kg
                          B
 Motor   Brackets  A               A     3657  2993   2479  2573  1680  1258   1207  2412  2025    Brackets  Motor
                                                                         337
                                                                                     779
                                                      290
                                                            982
                                                                  569
                                                                                           515
                                                416
                                         795
                                                                               2862
                                   B
                    C              C     525    248   159   815   442    232   879   504   295
 P.91                                          Lead 5            Lead 10            Lead 25        P.91
 Lead Screws            C       Installation  30kg  50kg  70kg  20kg  30kg  45kg  15kg  20kg  25kg  Lead Screws
                                 Vertical
                                                                               2767
                                                                  1518
                                                                                     2100
                                         2688
                                                                                           1702
                                                      1640
                                               1893
                                                                         999
                                   A
                                                            2297
 P.93         A                    C     2688  1893   1640  2297  1518   999   2767  2100  1702    P.93
 Lead Screw   Nuts  QStatic allowable moment N · m  MY  MP     MR                                  Nuts  Lead Screw
                MY
                                 Horizontal
 P.111                           Installation  2052  2052     1810                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram           *                                                       P.115
                Incident
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                  light
                 (red)
                                                            5~24V
 P.119                Main                OUT IC  (Control Output)  DC                             P.119
                      Circuit                  <100mA
 Actuators                                                                                          Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P75 Panasonic 750W           M75 Mitsubishi 750W
                      P.C.D.90         Y75 Yaskawa 750W P.C.D.90
                                       T75 Delta 750W
                                                           +0.04
                             +0.04
                          φ 70 +0.01                    φ 70 +0.01
           φ 19                         φ 19
                         4-M5                          4-M6
                                                                                                  238
          750W motor shaft dia. (mm): φ19  750W motor shaft dia. (mm): φ19
   238   239   240   241   242   243   244   245   246   247   248