Page 246 - MISUMI SINGAPORE Economy Series
P. 246

1      Economy series                             Product Overview                                          Product Overview                               Single Axis Robots High Speed Belt Drive    1
                                                                                                                                                                                       Economy series
           Single Axis Robots High Speed Belt Drive
    Ball Screws /    Lead Screws / Actuators  Economy series                                                                                                                                              Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Single Axis Robots High Speed Belt Drive                                                                                                                                        Screws  Rolled Ball



   P.37        Large Lead                                                                                                                                                                                 P.37
    Precision Ball   Screws  High Speed                                                                                                                                                                   Screws  Precision Ball




   P.59       Long Stroke                                                                                                                                                                                 P.59
    Support Units    for Ball Screw                                                                                                                                                                       for Ball Screw  Support Units




   P.81                                                                                                                                                                                                   P.81

    Motor   Brackets  QProduct Parameter                           Max. payload                                                                                                                           Brackets  Motor

           Operating             Body    Belt Specification  Motor  Positioning   (kg)  Max.    Stroke    Rated
                                                                              Speed
   P.91   Environment  Part Number Reducer width   (mm)  (mm)  Output   Repeatability   Horizontal Vertical  (mm/s)  (mm)  Thrust                                                                         P.91
                                 (mm) Belt Width
                                              Lead
                                                                                            (N)
                                                     (W)
                                                            (mm)
     Lead Screws  E-MUTB40        40    15     90    100             5    -    4500  100-2000  80                                                                                                          Lead Screws
                                                                    60
                            Not
   P.93   General   E-MUTB65  Provided  65  30  130  400    ±0.1    100   17   2166  100-5500  220                                                                                                        P.93
    Lead Screw   Nuts  E-MUTB110  110   50     250   750            200   50   1250  100-5500  765                                                                                                        Nuts  Lead Screw
                 E-MUTB80
                                                                               1428
                                               200
                                                     750
                                                                          24
                                                                                            340
                                                                                    100-5500
                                        35
                                  80
   P.111  QVarious motor mounting positions                                                                                                                                                               P.111
    Lead Screws   Support Units  Multi-directional motor mounting is availalble for flexible mechanical design of the actuator.                                                                           Support Units  Lead Screws
   P.115                                                                                                                                                                                                  P.115
    Stop Plates /    Position Indicators                                                                                                                                                                  Position Indicators  Stop Plates /

   P.119     L Motor On Left Side  R Motor On Right Side  LU Motor On Upper Left Side  RU Motor On Upper Right Side                                                                                       P.119

     Actuators                                                                                                                                                                                             Actuators


   P.131                                                                                                                                                                                                  P.131




          LT Motor Direct Connection On Left Side  RT Motor Direct Connection On Right Side  LD Motor On Lower Left Side  RD Motor On Lower Right Side






    241
   241   242   243   244   245   246   247   248   249   250   251