Page 248 - MISUMI SINGAPORE Economy Series
P. 248

1                   Single Axis Robots E-MTB5 Precision Belt Drive, Semi-Sealed Type                                                                                                                   1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTB5-L40-100-BM-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     378.70
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                  QBasic Specifications
                                                                                 Belt Drive
                                                         Drive Method
   P.59                                                 Body width (mm)         Not Provided                                                                                                              P.59
                                                                                   50
    Support Units    for Ball Screw                High rigidity linear guide (mm)  W24×H8.5                                                                                                              for Ball Screw  Support Units
                                                          Reducer
                                                                                    9
                                                        Belt Width (mm)
                                                        Drive power (W)
                                              BW
                          BM
                                                                                   100
   P.81          (Motor On Lower Side)  (Motor On Upper Side)  Operating Environment  General                                                                                                             P.81
                                                    6
                                                            7
                                           5
                                                                                            Rated
                          3Stroke
                                                                 Positioning  Max. Payload (kg)
                                   4
                                                                                      Max.
                     2
    Motor   Brackets  Part Number  (mm) increments) Position  Brand  Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                      Brackets  Motor
                                  Motor
                           (50mm
                                          Motor
                    Lead
                                                  Motor
                                                                                     Speed
                                                          Sensor
                                                                   (mm)
                                                                                             (N)
            1Type
   P.91                                 (Mitsubishi)                                                                                                                                                      P.91
                                           M
     Lead Screws                  (Upper   (Panasonic)   10   (Left Side)                                                                                                                                  Lead Screws
                                            P
                                   BW
                                                            C
                                            Y
                                         (Yaskawa)
                                  Side)
                                            T
                                   BM
                                                            D
                                          (Delta
   P.93    E-MTB5    40   50~800  (Lower   Electronics)   (100W)  (Right Side)  ±0.04  3  -  2000  42                                                                                                     P.93
                                  Side)
    Lead Screw   Nuts                   (Prepared by                                                                                                                                                      Nuts  Lead Screw
                                            Z
                                         Customer)
   P.111  E A motor is not included to this product and it must be purchased separately.                                                                                                                  P.111
         EThis product cannot be used vertically.
    Lead Screws   Support Units  EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                   Support Units  Lead Screws
         EWhen Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
         EMotor acceleration & deceleration setting 0.5 sec.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Example
   P.115  Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position                                                                             P.115
                                   L40
                                                                                -
                                       -
                                                           -
                                                                     P10
                                          100
                                -
                      E-MTB5
                                                                                       C
                                               -
                                                    BM
          QMotor Code and recommended Servo Motors
    Stop Plates /    Position Indicators  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  Servo Drive Model          Position Indicators  Stop Plates /
                                                               Servo Motor Model
                    Motor Code
            Brand
                              With / Without Brake Motor Output Output Voltage
   P.119   Mitsubishi   M     Without Brake  100W    220V        HG-KR13J          MR-J4-10A                                                                                                              P.119
                                                                                   MADLN05SE
           Panasonic    P     Without Brake  100W    220V      SGM7J-01AFC6S    SGD7S-R90A00A002
                                                               MSMF012L1U2M
                                           100W
                              Without Brake
                                                     220V
                        Y
            Yaskawa
     Actuators  Delta   T     Without Brake  100W    220V      ECMA-C20401FS      ASD-B2-0121-B                                                                                                            Actuators
          Part Number  Lead   Reducer               Max. Movement Speed (mm/sec)
   P.131            (mm)             50          200          400          600          800                                                                                                               P.131
           E-MTB5    40  Not Provided                         2000
         E Values in the table are reference values calculated according to the critical speed and DN value of the belt.
         E Values in the table indicate the maximum safe speed for each stroke, as well as the maximum safe speed for standard strokes. Exceeding these speeds can increase
           belt wear, cause belt breakage and shorten the service life.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    243             Type  E-MTB5            Keyword  single axis robot                Economy series
   243   244   245   246   247   248   249   250   251   252   253