Page 249 - MISUMI SINGAPORE Economy Series
P. 249

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BM                                                      Lead Screws / Actuators  Ball Screws /
          Motor On Lower Side
                                                            L
                                 Mechanical limit of
                                                         Effective Stroke
                                                                                  slide block
                                   slide block
                                                                                    52±1
                                    73±1     119     2- φ 3H7 Depth 6      100  Mechanical limit of
 Rolled Ball   Screws                  42                                          50              Screws  Rolled Ball
                                              +0.02
                                             18-0.02  4-M4 Depth 11
 P.37                                            34                                                P.37
                                                 44
 Precision Ball   Screws                                                          42   13      54  Screws  Precision Ball


 P.59                                                                          2-M4 Depth 12       P.59
 Support Units    for Ball Screw                   N-M5 Depth 8.5  A                       24      for Ball Screw  Support Units

                                                                                           32
                                                                                           50
 P.81                                      74             M*40    A         A       8.5            P.81
                                                                                      A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                                                                                            800
                  50
                       319
                                                                             869
                            369
                                419
                                                    619
                                                                   769
                                                              719
                                                         669
                                     469
                                                                        819
                                               569
                                          519
                                                                                  919
            L
                                                                                       969
 P.91     Effective Stroke  269  100  150  200  250  300  350  400  450  500  550  600  650  700  750  1019  P.91
            A
                                                     65
                                                                                  85
                                                                         65
                                      75
                                                                    95
                                                                              75
                                                                                       95
                                           85
                                                95
                                                               85
                                                          75
                                                                                            65
                            95
                       85
                  75
                                 65
 Lead Screws  Mass  2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  14  3.1  3.2  3.3  3.4  3.5  3.6  3.7   Lead Screws
                                                          13
                                                               14
                                                     12
                                                                                            22
                                                10
                                                                                       20
                                 7
                                                                         17
            M
                            5
                  3
                       4
                                                                              18
                                           9
                                                                    15
                                                                                  19
                                      8
                                                                                            23
                                                                                  20
                                                               15
                                                                                       21
                                                                    16
                                                                         18
                                                                              19
                                      9
                                           10
                                                11
                                 8
                  4
                       5
                            6
            N
                                                     13
                                                          3
 P.93     BW                                                                                       P.93
          Motor On Upper Side
 Lead Screw   Nuts                Mechanical limit of   119  2- φ 3 H7 Depth 6  100  Mechanical limit of   Nuts  Lead Screw
                                                            L
                                                         Effective Stroke
                                   slide block
                                                                                   slide block
                                                                                    52±1
                                    73±1
 P.111                                42                                          50               P.111
 Lead Screws   Support Units                 18 -0.02  34  4-M4 Depth 11                           Support Units  Lead Screws
                                              +0.02
                                                 44
 P.115                                                                                84.5         P.115
 Stop Plates /    Position Indicators                                            2-M4   54  24  13  Position Indicators  Stop Plates /
                                                                                 42
 P.119                                             N-M5 Depth 8.5  A             Depth 12  32      P.119
                                                                                          50
 Actuators                                  74             M*40   A         A        8.5  A-A View  Actuators
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke  50  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     269  319  369  419  469  519  569  619  669  719  769  819  869  919  969  1019
            A     75   85   95   65   75   85   95   65   75   85   95   65   75  85   95   65
            M     3    4    5    7    8    9    10   12   13   14   15   17   18  19   20   22
            N     4    5    6    8    9    10   11   13   14   15   16   18   19  20   21   23
           Mass   2.1  2.2  2.3  2.4  2.5  2.7  2.8  2.8  3   3.1  3.2  3.3  3.4  3.5  3.6  3.7
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  244
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   244   245   246   247   248   249   250   251   252   253   254