Page 245 - MISUMI SINGAPORE Economy Series
P. 245

1  Economy series   Product Overview  Product Overview  Single Axis Robots Precision Belt Drive    1
                                                                               Economy series
 Single Axis Robots Precision Belt Drive
 Ball Screws /    Lead Screws / Actuators  Q  Belt Tension Adjusting   QBelt Specification         Lead Screws / Actuators  Ball Screws /




             Mechanism
                                                      Adopts AT and GT types, which are the reliable timing
 Rolled Ball   Screws  Uniquely designed two-ends belt adjustment   belt in the FA industry.  Urethane  Rubber  Screws  Rolled Ball
                                                      Comparison Table
          mechanisms to prevent belt holder from
                                                                            AT5
                                                                                       2GT
                                                          Tooth Profile
          loosening.
                                                            Material
                                                                            Low
 P.37                                                  Positioning accuracy  Large    Height       P.37
                                                                                       Small
                                                            Noise
 Precision Ball   Screws                                    Series          5 / 6     10 / 14      Screws  Precision Ball
                                                                                      17 / 22
 P.59     QConvenient oil nozzle design                                                            P.59
          The use of a single oil nozzle on the slide housing
 Support Units    for Ball Screw  allows for simultaneous lubrication and maintenance              for Ball Screw  Support Units
          of both the nuts and blocks, making maintenance
          more convenient and efficient.
 P.81                                                                                              P.81

 Motor   Brackets                                                                                  Brackets  Motor


 P.91                                                                                              P.91
 Lead Screws                                                                 QSensor Position       Lead Screws




 P.93                                                                                              P.93
 Lead Screw   Nuts                                                              External Sensor    Nuts  Lead Screw




 P.111                                                                                             P.111
 Lead Screws   Support Units                           QMotor Brand             External sensor    Support Units  Lead Screws
                                                                                induction plate

 P.115                                                 Compatible with servo motors from various brands  P.115
                                                       Motor Brand
 Stop Plates /    Position Indicators  Q  Special part number for   *The motor must be purchased separately.  Position Indicators  Stop Plates /
                                                                           Yaskawa
                                                       Mitsubishi Panasonic
                                                                                      Delta
                     clean room
 P.119            Adopts special vacuum joint and low-dust   QMotor mounting position              P.119
                  grease for clean room, with cleanliness   Multi-directional motor mounting is availalble for
                                                       flexible mechanical design of the actuator.
 Actuators  Q  High rigidity base / high rigidity      IReducer (standard type)                     Actuators
                  rating reaching Class 10.
 P.131      top cover                        Top Cover                                             P.131
          The base part is integrally
          molded of extruded
          aluminum. The structural                     L Motor On Left Side  R Motor On Right Side LD Motor On Lower Left Side
          design optimized the rigidity
          relative to weight through
          element analysis.
                                             Base
          Anti-twisting top cover:
          A special anti-twisting design ensures that the top cover is   RD Motor On Lower Right Side  LU Motor On Upper Left Side  RU Motor On Upper Right Side
          less prone to twisting or deforming during long-stroke use.
                                                                                                  240
   240   241   242   243   244   245   246   247   248   249   250