Page 242 - MISUMI SINGAPORE Economy Series
P. 242

1                   Single Axis Robots E-MCH22 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded

                                                            L
                                             Origin of slide block
                                                 272      Effective Stroke  226.5
    Rolled Ball   Screws          Mechanical limit of   290   2× φ 8 H7       Mechanical limit of                                                                                                         Screws  Rolled Ball
                                                      200
                                                                                 slide block
                                                      180
                                    slide block
                                                                                  70±1
   P.37                              115±1             92     Depth 15                                                                                                                                    P.37
    Precision Ball   Screws                                                    φ 10 Pneumatic joint                                                                                                       Screws  Precision Ball


   P.59                                         32.2         8×M8 Depth 20    35  138  218                                                                                                                P.59
    Support Units    for Ball Screw             190       M×200 N×M10 Depth 16  A  108.5  220 317                                                                                                         for Ball Screw  Support Units




   P.81                                                                 2       8 H7 Depth 8  182  220                                                                                                    P.81

    Motor   Brackets                                     φ 8 H7 Effective Stroke 8                                                                                                                        Brackets  Motor


   P.91   Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500                                                 P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  599 649 699 749 799 849 899 949 999 1049 1099 1149 1199 1249 1299 1349 1399 1449 1499 1549 1599 1649 1699 1749 1799 1849 1899 1949 1999                                               Lead Screws
                100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            A
                                               4
                                                                                   7
                                  2
                               2
                                    3
                                             3
                                          3
                                       3
                                                                     6
                                                                   5
                                                                5
                                                                           6
                                                                                7
                                                                        6
                                                        4
                                                     4
                                                  4
                                                             5
                                                                              6
                                                          5
                            2
                                                                                           8
                                                                                      7
            M
                       1
                 1
                                                                                              8
                    1
                                                                                        7
                         2
                 6
                    6
                               8
                         8
                            8
                       6
                                    10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                                  8
   P.93   BM N  24.9 26.4 27.9 29.4 30.9 32.4 33.9 35.4 36.9 38.4 39.9 41.4 42.9 44.4 45.9 47.4 48.9 50.4 51.9 53.4 54.9 56.4 57.9 59.4 60.9 62.4 63.9 65.4 66.9                                          P.93
           Mass
    Lead Screw   Nuts  Bottom Down             Origin of slide block   L                                                                                                                                  Nuts  Lead Screw
   P.111                           Mechanical limit of   272  200  Effective Stroke  227  Mechanical limit of                                                                                             P.111
                                                        290
                                                                                  slide block
    Lead Screws   Support Units       slide block       180     2× φ 8 H7       φ 10 Pneumatic joint                                                                                                      Support Units  Lead Screws
                                                                                   70±1
                                                                Depth 15
                                       115±1
                                                        92
   P.115                                                                                                                                                                                                  P.115
    Stop Plates /    Position Indicators          32.2         8×M8 Depth 20   35       218                                                                                                               Position Indicators  Stop Plates /
   P.119                                                                           138                                                                                                                    P.119
     Actuators                                                                     97   220                                                                                                                Actuators
                                                              N×M10 Depth 16
   P.131                                         190        M×200       A   109                                                                                                                           P.131
                                                                                 8 H7 Depth 8
                                                                          2
                                                                                   182  220
                                                          φ 8 H7 Effective Stroke 8
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
            L   599 649 699 749 799 849 899 949 999 1049 1099 1149 1199 1249 1299 1349 1399 1449 1499 1549 1599 1649 1699 1749 1799 1849 1899 1949 1999
            A   100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            M    1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
                    6
                       6
            N
                 6
                         8
                                  8
                                    10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                            8
                               8
    237    Mass  24.9 26.4 27.9 29.4 30.9 32.4 33.9 35.4 36.9 38.4 39.9 41.4 42.9 44.4 45.9 47.4 48.9 50.4 51.9 53.4 54.9 56.4 57.9 59.4 60.9 62.4 63.9 65.4 66.9
   237   238   239   240   241   242   243   244   245   246   247