Page 237 - MISUMI SINGAPORE Economy Series
P. 237

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC                    L                                 Lead Screws / Actuators  Ball Screws /
          Motor Direct

                                      Mechanical limit of
                                                             Effective Stroke
                                                    168
                                                                                     slide block
                                         slide block
                                          44±1    Origin of slide block   2- φ 8 H7 Depth 15  164  Mechanical limit of
                                                                                      44±1
 Rolled Ball   Screws            5.7  A (5:1) 3.5  170                              φ 10 Pneumatic joint  Screws  Rolled Ball
 P.37                                  1.8             124    4-M8 Depth 20        23              P.37
                                       5.5
                                                       140
 Precision Ball   Screws             154              15 50  4-M4 Depth 10                         Screws  Precision Ball
                                                       230
                                                          Two holes at the same position on the opposite side
                                     136
 P.59                          107  84  37  140  A                          8H7 Depth 10           P.59
 Support Units    for Ball Screw     170             50     Effective Stroke + 75  1  140  170     for Ball Screw  Support Units




 P.81                                                  φ8 H7 Effective Stroke 10  N-M8 Depth 12    P.81
                                                  72         M*200         A   110
 Motor   Brackets  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
            A
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
 P.91       L    432 482 532 582 632 682 732 782 832 882 932 982 1032 1082 1132 1182 1232 1282 1332 1382 1432 1482 1532 1582  P.91
                                     2
                                                   3
                                  2
                                            3
                                               3
                                         2
                                                                                    6
                                                                                5
                                                                             5
                                                                                              6
                                                                                          6
                                                                                       6
                                                                          5
                                                             4
                                                         4
                                                      3
                                                                      5
                                                                   4
                                                                4
                        1
                           1
            M
                  1
                     1
                               2
 Lead Screws  E Dimension of 750W Type, refer to 3D Cad.                                            Lead Screws
                                                                   12
            N
                                                                                14
                                                      10
                                                                                       16
                                                                                   16
                                                                             14
                                                                         14
                                                            12
                                                                      14
                                                         12
                                                               12
                                                  10
                                         8
                        6
                                            10
                     6
                                  8
                               8
                                     8
                           6
                  6
                                                                                             16
                                                                                          16
                                               10
                 14.8 15.6 16.4 17.2 17.9 18.7 19.5 20.3 21 21.8 22.6 23.4 24.1 24.9 25.7 26.5 27.2 28 28.8 29.6 30.4 31.2 32 32.8
           Mass
          Left Folded
 P.93     BL                                    Origin of slide block   L                          P.93
 Lead Screw   Nuts                  Mechanical limit of   213  230  Effective Stroke  164  Mechanical limit of   Nuts  Lead Screw
                                      slide block
                                                                               slide block
                                        89±1
                                                      140
                                                                                44±1
                                                            2- φ 8 H7 Depth 15
 P.111                                                124                   φ10 Pneumatic joint  A (5:1) 3.5  P.111
 Lead Screws   Support Units                 267           4-M8 Depth 20     23       5.7  1.8     Support Units  Lead Screws
                                                                                           5.5
                                                          Two holes at the same position
 P.115                                             15  50  4-M4 Depth 10              154          P.115
                                                                                      136
                                                          on the opposite side
 Stop Plates /    Position Indicators                                                 140  A  37  84  107  Position Indicators  Stop Plates /
 P.119                                                               8H7 Depth 10     170          P.119
                                                                       1
 Actuators                                            φ8 H7 Effective Stroke 10  N-M8 Depth 12      Actuators
                                              140
                                            170
                                                    50
                                                        Effective Stroke + 75
 P.131                                           117     M*200      A   110       Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250
            L    477 527 577 627 677 727 777 827 877 927 977 1027 1077 1127 1177 1227 1277 1327 1377 1427 1477 1527 1577 1627
            A    50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            M     1  1  1  1   2  2  2   2  3  3   3  3  4   4  4  4  5   5  5  5   6  6  6   6
            N     6  6  6  6   8  8  8   8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
           Mass  14.8 15.6 16.4 17.2 17.9 18.7 19.5 20.3 21 21.8 22.6 23.4 24.1 24.9 25.7 26.5 27.2 28 28.8 29.6 30.4 31.2 32 32.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  232
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   232   233   234   235   236   237   238   239   240   241   242