Page 234 - MISUMI SINGAPORE Economy Series
P. 234

1                   Single Axis Robots E-MCH14 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded



                                                          L
    Rolled Ball   Screws                    Origin of slide block   4-M6 Depth 15  149  Mechanical limit of   A (5:1)                                                                                     Screws  Rolled Ball
                                              185
                                                       Effective Stroke
                                                                            slide block
                                                                              51±1
                                                                                          3.5
   P.37                       Mechanical limit of   210                    φ 10 Pneumatic   5.7  1.8                                                                                                      P.37
                                                                           joint
    Precision Ball   Screws      81±1             100   2- φ 6 H7 Depth 15  23         119  5.5                                                                                                           Screws  Precision Ball
                                slide block
                                                  84
                                                  190
                                                     Two holes at the same position on the opposite side
   P.59                                         7  50  4-M4 Depth 10             91  72  29  100  A  73.5                                                                                                 P.59
    Support Units    for Ball Screw         90       M*200        A    94              106                                                                                                                for Ball Screw  Support Units
                                                                                       135


   P.81                                  135  106  50  Effective Stroke + 75 5H7 Depth 8  1                                                                                                               P.81

    Motor   Brackets                               φ5 H7 Effective Stroke 8  N-M6 Depth 10                                                                                                                Brackets  Motor


   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050                                                                             P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  434  484  534  584  634  684  734  784  834  884  934  984 1034 1084 1134 1184 1234 1284 1334 1384                                                                                    Lead Screws
                                                     100
                                 50
                                                         150
                                                                             200
                                                 50
                             200
                                                                     100
                                                                 50
                                             200
                                         150
                                     100
                                                                         150
                                                             200
                         150
                                                                                 50
                     100
                                                                                         150
            A
                  50
                                                                                             200
                                                                                     100
                                          2
            M
                                                                  4
                                                              3
                                                                                         5
                                                  3
                                                                                             5
                                                      3
                                              2
                                                                                     5
                                                          3
                  1
                                  2
                                                                         4
                              1
                          1
                                                                             4
                      1
                                                                                 5
                                                                     4
                                      2
                                                                                     14
                                                                     12
                                                                                             14
                                                                             12
                                                                 12
                                                             10
                                                                         12
                                                         10
                                                                                         14
                                                                                 14
                              6
                          6
                                  8
                                      8
                                          8
                      6
                                              8
                  6
                                                 10
   P.93   BM N   10.6  11  11.5  12  12.5  13  13.4  14  14.4  10  15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.3 19.9                                                                                      P.93
           Mass
                                                     15
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
   P.111                               Mechanical limit of  Origin of slide block   L  Mechanical limit of                                                                                                P.111
    Lead Screws   Support Units          slide block   140  2- φ 6 H7 Depth 15  149  slide block                                                                                                          Support Units  Lead Screws
                                                             Effective Stroke
                                           36±1
                                                                                    51±1
                                          A (5:1)
                                              3.5
   P.115                                 5.7  1.8  135  84    4-M6 Depth 15      23                                                                                                                       P.115
    Stop Plates /    Position Indicators   100 5.5     100  4-M4 Depth 10                                                                                                                                 Position Indicators  Stop Plates /
                                                       190
                                           119
                                                        50
                                                          Two holes at the same position on the opposite side
   P.119                                            7                                                                                                                                                     P.119
                                      91  72  29  A                                    A
     Actuators                                       145  100  M*200    A   94                                                                                                                             Actuators
                                                                      5H7 Depth 8
   P.131                                                                   1                                                                                                                              P.131
                                                 135     50  Effective Stroke - 25
                                                            φ5 H7 Effective Stroke 8  M6 Depth 10
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    389  439  489  539  589  639  689  739  789  839  889  939  989 1039 1089 1139 1189 1239 1289 1339
            A     50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200
            M     0   0   0   0   1   1   1   1   2   2   2   2   3  3   3   3   4   4   4   4
            N
                                                                                             14
                                                                                         14
                                                                                     14
                                                                 12
                                          8
                                                                     12
                                      8
                                                         10
                                                 10
                                                             10
                                              8
                      6
                                                                             12
                                                                                 14
                  6
                                                                         12
                                  8
                          6
                              6
    229    Mass  10.6  11  11.5  12  12.5  13  13.4  14  14.4  10  15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.3 19.9
                                                     15
   229   230   231   232   233   234   235   236   237   238   239