Page 230 - MISUMI SINGAPORE Economy Series
P. 230

1                   Single Axis Robots E-MCH12 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded

                                                            L
                                          Origin of slide block
                                              178        Effective Stroke  134  Mechanical limit of
    Rolled Ball   Screws                              2- φ 5 H7 Depth 12          45±1                                                                                                                    Screws  Rolled Ball
                                                                                 slide block


   P.37                      Mechanical limit of  178                           φ 10 Pneumatic joint                                                                                                      P.37
    Precision Ball   Screws     slide block       170  4-M4 Depth 10          23       104                                                                                                                Screws  Precision Ball
                                                   64
                                                         4-M5 Depth 15
                                 83±1
                                                   80
   P.59                                       7    50  Two holes at the same position on the opposite side 64  92                                                                                         P.59
                                                                                  82.5
    Support Units    for Ball Screw          129          M*200         A  83          102  71.5                                                                                                          for Ball Screw  Support Units
                                                                                        85
                                                                                       108
                                                              5H7 Depth 7
   P.81                               102  85    50     Effective Stroke + 25   1                                                                                                                         P.81

    Motor   Brackets                                 φ5 H7 Effective Stroke 7 N-M5 Depth 9                                                                                                                Brackets  Motor


   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050                                                                             P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  412  462  512  562  612  662  712  762  812  862  912  962 1012 1062 1112 1162 1212 1262 1312 1362                                                                                    Lead Screws
                                 200
                                                     50
                             150
                                             150
                                         100
                                     50
                                                 200
                                                                                 200
                                                                             150
                                                                                     50
                                                                                             150
                                                                                         100
                                                             150
                                                         100
                                                                 200
                                                                         100
                                                                     50
            A
                     50
                         100
                 200
                      1
                                                                                 4
                                              2
                                                                             4
                                                                         4
            M
                  0
                                                              3
                                                          3
                                                      3
                                                  2
                                                                     4
                                                                  3
                                                                                     5
                                      2
                          1
                                                                                             5
                                  1
                                                                                         5
                                          2
                              1
                                  6
                                                                     12
                          6
                                                                                             14
                              6
                  4
                                                     10
                                                                 10
                                                  8
                                                             10
                      6
                                                                                 12
                                          8
                                                                                     14
                                                                                         14
                                                                         12
                                      8
                                              8
                                                                             12
   P.93   BM N   6.77  7.2  7.62 8.04 8.47 8.89 9.31 9.73 10.16 10.58  10  11.43 11.85 12.27 12.7 13.12 13.54 13.96 14.39 14.81                                                                           P.93
           Mass
                                                         11
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
   P.111                                                                                                                                                                                                  P.111
    Lead Screws   Support Units  Mechanical limit of  Origin of slide block   Effective Stroke  134  Mechanical limit of                                                                                  Support Units  Lead Screws
                                                             L
                                           133
                                  slide block
                                                                                     slide block
                                                                                      45±1
   P.115                           38±1  102      4-M5 Depth 15                     φ 10 Pneumatic joint                                                                                                  P.115
    Stop Plates /    Position Indicators       64   2- φ 5 H7 Depth 12            23                                                                                                                      Position Indicators  Stop Plates /
                                               80
   P.119                                  7   170    4-M4 Depth 10                          92                                                                                                            P.119
                                               50
                                                     Two holes at the same position on the opposite side
     Actuators                                                                        82.5  64                                                                                                             Actuators
                                                 50           Effective Stroke + 25   5H7 Depth 7
   P.131                                                                                   102                                                                                                            P.131
                                                                                            85
                                     102  85                                 1             108
                                                 φ5 H7 Effective Stroke 7 N-M5 Depth 9
                                          84         M*200              A      83
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    367  417  467  517  567  617  667  717  767  817  867  917  967 1017 1067 1117 1167 1217 1267 1317
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5   5
                                                                                         14
                      6
                                      8
                              6
                                                                                             14
                          6
                                  6
                                                             10
            N
                                                                                 12
                                                  8
                                                                     12
                                              8
                                                                             12
                                                                         12
                  4
                                                     10
                                          8
                                                                                     14
                                                                 10
    225    Mass  6.77  7.2  7.62 8.04 8.47 8.89 9.31 9.73 10.16 10.58  10  11.43 11.85 12.27 12.7 13.12 13.54 13.96 14.39 14.81
                                                         11
   225   226   227   228   229   230   231   232   233   234   235