Page 228 - MISUMI SINGAPORE Economy Series
P. 228

1                   Single Axis Robots E-MCH12 Screw Drive, Fully-Sealed Type                                                                                                                          1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCH12-L10-200-BC-P20-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New



                                                     974.80
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                              Precision
                                                                                          C7
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W12×H7.5                                                              for Ball Screw  Support Units
                                                                                         φ16
                                                                        Body width (mm)
                                                                                          102
                                                                 BM
                                    BL
                     BC
                                                  BR
                                                                        Drive power (W)
                                                                                         Clean
   P.81                                                              Operating Environment  100 / 200                                                                                                     P.81
                                                       7
                                                6
                                         5
                                                                                 Max.
                                  4
                                                                                       Rated Thrust (N)
                                                             Positioning  Max. Payload (kg)
                     2
    Motor   Brackets  Part Number  Lead   3Stroke   Motor   Motor   Output  Position  Repeatability  Horizontal Use Vertical Use  (mm/sec) 100W 200W                                                      Brackets  Motor
                                                                                 Speed
                                               Motor
                                                      Sensor
                          (50mm
            1Type
                                        Brand
                                                               (mm)
                    (mm) increments) Position
                                                        C
                                         M
                     5            BC   (Mitsubishi)   (Motor Side)   50    12     250   341  683
                                          P
   P.91                        (Bottom Down)   (Panasonic)   (100W)   *Left Side                                                                                                                          P.91
                                (Motor Direct)
                                                        D
                                                10
                                  BM
     Lead Screws  E-MCH12  10  100~1050  (Left Folded)   (Delta Electronics)   (200W)  Opposite Side)  ±0.01  30  8  500  170  341                                                                         Lead Screws
                                          Y
                                                      (Motor
                                       (Yaskawa)
                                  BL
                                                20
                                                     *Right Side
                                          T
                                  BR
                                          Z
                                (Right Folded)
                     20
                                       (Prepared by Customer)
                                                      BC and BM
   P.93   E A motor is not included to this product and it must be purchased separately.  * For Motor Position   18  3  1000  85  174                                                                     P.93
    Lead Screw   Nuts  E Select a motor with brake for vertical use.                                                                                                                                      Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                                                  P.111
                   Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                                           -
                                                    BC
                      E-MCH12
                                                                     P20
                                   L10
                                -
                                       -
                                               -
                                          200
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors                                                                                                                                 Support Units  Lead Screws
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                                With / Without Brake
                                                                       HG-KR13J
                                                                                      MR-J4-10A
                                                  100W
   P.115     Brand   Motor Code  Without Brake (Horizontal Use)  Motor Output  Output Voltage  Servo Motor Model  Servo Drive Model                                                                       P.115
                                                                      HG-KR13BJ
                                With Brake (Vertical Use)
            Mitsubishi  M     Without Brake (Horizontal Use)  200W  220V  HG-KR23BJ   MR-J4-20A
                                                                       HG-KR23J
                                With Brake (Vertical Use)
    Stop Plates /    Position Indicators  Panasonic  P  Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MADLN05SE                                                                               Position Indicators  Stop Plates /
                                                                     MSMF012L1V2M
                                With Brake (Vertical Use)
                              Without Brake (Horizontal Use)
                                                                     MSMF022L1U2M
                                                                                     MADLN15SE
                                                  200W
                                                                     MSMF022L1V2M
                                With Brake (Vertical Use)
   P.119                      Without Brake (Horizontal Use)  100W   SGM7J-01AFC6S  SGD7S-R90A00A002                                                                                                      P.119
                                With Brake (Vertical Use)
                                                                     SGM7J-01AFC6E
            Yaskawa     Y     Without Brake (Horizontal Use)  200W  220V  SGM7J-02AFC6S  SGD7S-1R6A00A002
     Actuators  Delta   T     Without Brake (Horizontal Use)  100W  220V  ECMA-C20401FS  ASD-B2-0121-B                                                                                                     Actuators
                                                                     SGM7J-02AFC6E
                                With Brake (Vertical Use)
                                With Brake (Vertical Use)
                                                                     ECMA-C20401GS
                              Without Brake (Horizontal Use)
                                                                     ECMA-C20602RS
                                                  200W
                                                                                    ASD-B2-0221-B
   P.131                        With Brake (Vertical Use)            ECMA-C20602SS                                                                                                                        P.131
                          Motor
                                                      Max. Movement Speed (mm/sec)
           Part Number  Lead   Output (W)  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
                    (mm)
                     5                              250                      225  200  175  150  125  100
                     10   100                       500                      450  400  350  300  250  200
           E-MCH12   20                             1000                     900  800  700  600  500  400
                     5
                                                                                       150
                                                                                             100
                                                                                          125
                                                    250
                                                                                200
                                                                             225
                                                                                   175
                     10   200                       500                      450  400  350  300  250  200
                     20                             1000                     900  800  700  600  500  400
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    223             Type  E-MCH12           Keyword  single axis robot                Economy series
   223   224   225   226   227   228   229   230   231   232   233