Page 229 - MISUMI SINGAPORE Economy Series
P. 229

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of   Origin of slide block   L  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                                           Effective Stroke
                                                                                  slide block
                                                                                   45±1
                                         40±1
 Rolled Ball   Screws                  slide block  135  2- φ 5 H7 Depth 12  134  φ 10 Pneumatic joint  Screws  Rolled Ball

 P.37                                                  64    4-M5 Depth 15     23                  P.37
                                                       80
 Precision Ball   Screws        104               7   170  Two holes at the same position on the opposite side  Screws  Precision Ball
                                                             4-M4 Depth 10
                                 92
                                                       50
 P.59                      82.5  64  85                                5H7 Depth 7                 P.59
 Support Units    for Ball Screw  102                50   Effective Stroke + 25   1  85  102       for Ball Screw  Support Units
                                108


 P.81                                                    φ5 H7 Effective Stroke 7  N-M5 Depth 9    P.81
                                                  86     M*200       A      83
 Motor   Brackets  Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
                                                         100
                                             150
                                     50
                                         100
                 200
                     50
                                 200
                                                 200
                             150
                                                     50
                         100
                                                             150
                                                                                         100
                                                                         100
                                                                             150
                                                                                 200
                                                                                     50
            A
                                                                                             150
                                                                 200
                                                                     50
 P.91       L    369  419  469  519  569  619  669  719  769  819  869  919  969 1019 1069 1119 1169 1219 1269 1319  P.91
                                                                                             5
                                              2
                                          2
                                                                                         5
                                                                                     5
                                                          3
                                                                     4
                                                              3
                                                                  3
                                                      3
                                                  2
                                                                                 4
                                                                         4
                                                                             4
                                      2
                              1
            M
                          1
                      1
                  0
                                  1
 Lead Screws  E Dimension of 200W Type, refer to 3D Cad.  11  11.43 11.85 12.27 12.7 13.12 13.54 13.96 14.39 14.81  Lead Screws
                                                                                     14
                                                             10
                                                                                             14
                                                                                         14
                  4
                                                         10
                                                                                 12
                                                                             12
                                                                     12
                                                                         12
                                                                 10
            N
                              6
                                                     10
                                  6
                                          8
                                                  8
                                      8
                                              8
                          6
                      6
           Mass
                     7.2
                         7.62 8.04 8.47 8.89 9.31 9.73 10.16 10.58
                 6.77
 P.93     BL                                                L                                      P.93
          Left Folded
 Lead Screw   Nuts                Mechanical limit of   Origin of slide block   2- φ 5 H7 Depth 12  134  Mechanical limit of   Nuts  Lead Screw
                                                         Effective Stroke
                                              178
                                   slide block
                                                                                 slide block
                                                                                  45±1
                                    83±1
 P.111                                   178                                    φ 10 Pneumatic joint  P.111
 Lead Screws   Support Units                       170   4-M5 Depth 15        23                   Support Units  Lead Screws
                                                   64
                                                   80
                                                                                       92
                                                      Two holes at the same position on the opposite side
 P.115                                          7  50  4-M4 Depth 10                   104         P.115
 Stop Plates /    Position Indicators                                                  102   64  82.5  Position Indicators  Stop Plates /
                                                                                       85
 P.119                                 102                            5H7 Depth 7  1  71.5  108    P.119
                                                        Effective Stroke + 25
 Actuators                               85  129  50  φ5 H7 Effective Stroke 7 N-M5 Depth 9  A  83  Actuators
                                                          M*200
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    412  462  512  562  612  662  712  762  812  862  912  962 1012 1062 1112 1162 1212 1262 1312 1362
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5   5
            N     4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14
           Mass  6.77  7.2  7.62 8.04 8.47 8.89 9.31 9.73 10.16 10.58  11  11.43 11.85 12.27 12.7 13.12 13.54 13.96 14.39 14.81
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  224
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   224   225   226   227   228   229   230   231   232   233   234