Page 227 - MISUMI SINGAPORE Economy Series
P. 227

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                                                          Slide Block
            Components
                                     Linear Guide
                                                  Ball Screw
                           Body
                                                                                        Cover
             Material
                                                              SCM415
                        Aluminum Alloy
                                                                 -
          Surface Treatment
                                                                         Clear Anodized
                                                                                     Clear Anodized
                        Clear Anodized
                                                     -
                                         -
 Rolled Ball   Screws  QAccessories  Accessory Name Coupling (mm)  7×8 Motor Side (100W) 10×14(×11) Motor Side (200W)  Quantity  Screws  Rolled Ball
                                                                     Part Number
                                                                                            3
                                     Sensor
                                                                  C-MSX672N-2M(NPN)
                                                                                            1
                                     BC
                                           Motor End Timing Pulley
                                                                     5GT-25 Teeth
 P.37       Accessories  Motor connection  BL / BR / BM  Screw End Timing Pulley  5GT-25 Teeth  1 1 1 1  P.37
                          method
                                              Timing Belt
                                     BM
                                                                     275-5GT-15
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
                                    BL / BR
                                                                     340-5GT-15
                                              Timing Belt
          QAllowable load center of gravity overhang (mm)
                                Horizontal
 P.59               A           Installation  30kg  Lead 5  50kg  15kg  Lead 10  30kg  5kg  Lead 20  18kg  3kg  Lead 32  -  P.59
                                             40kg
                                                                                       5kg
                                                           25kg
                                                                         10kg
 Support Units    for Ball Screw  C  A   547  391  298  521  298  242  675  330  175  486  288  - -  for Ball Screw  Support Units
                                   B
                                                                                   259
                                                                     224
                                                                         107
                                                  22
                                                                               55
                                                                                       152
                                                            47
                                              29
                                                       84
                                         42
                                                                37
 P.81         B                    C     42   29  21   80   44  35   193  93   48  198  116  -     P.81
                                  Wall      Lead 5        Lead 10       Lead 20       Lead 32
                                Installation
 Motor   Brackets         B        A    25kg  35kg  50kg  10kg  20kg  30kg  6kg  12kg  18kg  2kg  5kg  - -  Brackets  Motor
                                                                     160
                                                  21
                                                       124
                                                                35
                                                            58
                                                                                   300
                                         52
                                                                                        116
                                                                               48
                                                                          76
                                              35
             A
                                   B     53   35  22   131  61  37   185  88   55  393  152  -
 P.91               C              C     670  455  298  770  382  242  562  272  175  733  288  -  P.91
 Lead Screws                    Installation  5kg  Lead 5  12kg  4kg  Lead 10  -  2kg  Lead 20  -   Lead Screws
                                 Vertical
                                                                                     3kg
                                                8kg
                                                                  8kg
 P.93         A         C          A     310    192   129   344   172     - -  546   364    - -    P.93
                                                                  172
                                                192
                                         310
                                                                                     364
                                   C
                                                      129
                                                            344
                                                                               546
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
                                             MY
                                 Horizontal
 P.111          MY               Installation  110    MP       MR                                  P.111
                                                               120
                                                      110
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram           *
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                Incident
                  light
 P.119           (red)                    OUT               DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
                      Circuit
 Actuators                                     <100mA                                               Actuators
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W    M10 Mitsubishi 100W  P20 Panasonic 200W     M20 Mitsubishi 200W
                                Y10 Yaskawa 100W                            Y20 Yaskawa 200W
                                T10 Delta 100W
                                                                            T20 Delta 200W
                   P.C.D.45  +0.04        P.C.D.46  +0.04       P.C.D.70  +0.04         P.C.D.70  +0.04
           φ 8         φ 30  +0.01  φ 8     φ 30  +0.01  φ 11      φ 50 +0.01  φ 14        φ 50 +0.01
                      4-M3                   4-M4                 4-M4                    4-M5
         100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8  200W motor shaft dia. (mm): φ11  200W motor shaft dia. (mm): φ14  222
   222   223   224   225   226   227   228   229   230   231   232