Page 225 - MISUMI SINGAPORE Economy Series
P. 225

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of   Origin of slide block   Effective Stroke  134  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                                L
                                                   150
                                      slide block
                                                                                     slide block
                                                                                      45±1
                                                          4-M5 Depth 15
 Rolled Ball   Screws                  55±1              2- φ 5 H7 Depth 12         φ 10 Pneumatic   Screws  Rolled Ball
                                                                                    joint
                                                       64
 P.37                                                  170                        23               P.37
                                                       80
 Precision Ball   Screws         104              7    50    4-M4 Depth 10 Two holes at the same   Screws  Precision Ball
                                 92
                                                             position on the opposite side
 P.59                      78.5  60  102                                 5H7 Depth 8               P.59
                                 82
 Support Units    for Ball Screw  108   102  82       50    Effective Stroke + 25  1               for Ball Screw  Support Units



 P.81                                            101     φ5 H7 Effective Stroke 8 N-M5 Depth 9  A  83  P.81
                                                              M*200
 Motor   Brackets  Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
                                                                         100
                             150
                                                     50
                                             150
                         100
                                                                             150
                                         100
                                                                 200
                     50
                                                 200
                 200
                                                             150
                                     50
                                                                                         100
                                                                     50
                                                                                 200
                                                                                             150
            A
                                 200
                                                         100
                                                                                     50
 P.91       L    384  434  484  534  584  634  684  734  784  834  884  934  984 1034 1084 1134 1184 1234 1284 1334  P.91
                                          2
                                      2
                                                          3
                                                                     4
                                                                  3
                                                              3
                                                      3
                                              2
                                                                             4
                                                  2
                                                                         4
                          1
                                                                                 4
            M
                      1
                                                                                     5
                                                                                         5
                                                                                             5
                                  1
                  0
                              1
 Lead Screws  E Dimension of 200W Type, refer to 3D Cad.  10  10.4 10.8 11.2 11.5 11.9 12.3 12.7 13.1 13.5 13.9 14.2 14.6  15  15.4 15.8  Lead Screws
                                                                                 12
                                                         10
            N
                                                                     12
                                                                                             14
                                                                 10
                                                                                     14
                                                             10
                                                                                         14
                                                     10
                                  6
                          6
                      6
                                              8
                                                                             12
                                      8
                  4
                                                                         12
                                          8
                              6
                                                  8
                             9.6
           Mass
                 8.5
                         9.2
                     8.8
          Left Folded
 P.93     BL                                                                                       P.93
 Lead Screw   Nuts             Mechanical limit of   Origin of slide block   Effective Stroke  134  Mechanical limit of   Nuts  Lead Screw
                                                           L
                                           167
                                                170
                                  72±1
                                                                                   45±1
                                                64
 P.111                           slide block    80                               slide block       P.111
 Lead Screws   Support Units          178                                       φ 10 Pneumatic joint  Support Units  Lead Screws
                                                    4-M5 Depth 15
                                                   2- φ 5 H7 Depth 12
 P.115                                             4-M5 Depth 10 Two holes at the same position   23  104  P.115
                                                50  on the opposite side                92
 Stop Plates /    Position Indicators      7                                                  60  78.5  Position Indicators  Stop Plates /
                                                                                        82
 P.119                                                               5H7 Depth 8  71.5  102        P.119
                                                                                       108
 Actuators                          102  82    50      Effective Stroke + 25  1                     Actuators
                                                       M*200
 P.131                                    118     φ5 H 7 Effective Stroke 8  N-M5 Depth 9  A  83  Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050
            L    401  451  501  551  601  651  701  751  801  851  901  951 1001 1051 1101 1151 1201 1251 1301 1351
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5   5
            N     4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14
           Mass  8.5  8.8  9.2  9.6  10  10.4 10.8 11.2 11.5 11.9 12.3 12.7 13.1 13.5 13.9 14.2 14.6  15  15.4 15.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  220
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   220   221   222   223   224   225   226   227   228   229   230