Page 220 - MISUMI SINGAPORE Economy Series
P. 220

1                   Single Axis Robots E-MCH6 Screw Drive, Fully-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCH6-L10-100-BC-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     537.40
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                              Precision
                                                                                          C7
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W42×H9.5                                                              for Ball Screw  Support Units
                                                                                         φ12
                                                                       Body width (mm)
                                                                                          65
                                    BL
                                                                 BM
                                                  BR
                     BC
                                                                                          100
                                                                        Drive power (W)
   P.81                                                              Operating Environment  Clean                                                                                                         P.81
                         3Stroke
                                                                                            Rated
                                   4
                                                   6
                                                           7
                                                                                      Max.
                                                                 Positioning  Max. Payload (kg)
                     2
                                           5
    Motor   Brackets  Part Number  (mm) increments)  Position  Motor Brand  Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                               Brackets  Motor
                                                         Sensor
                                                                                     Speed
                                                 Motor
                                 Motor
                         (50mm
                    Lead
            1Type
                                                                                             (N)
                                                                   (mm)
                                  BC
                                           M
                     5           (Motor   (Mitsubishi)     C              30    10    250   341
   P.91                          Direct)   (Panasonic)   (Motor Side)                                                                                                                                     P.91
                                            P
                                                        *Left Side
                                  BM
     Lead Screws  E-MCH6  10  100~800  (Bottom   (Yaskawa)   (100W)  Opposite Side)  ±0.01  15  5  500  170                                                                                                Lead Screws
                                                           D
                                            Y
                                                         (Motor
                                 Down)
                                                   10
                                            T
                                  BL
                                                        *Right Side
                                          (Delta
                                  (Left
                                        Electronics)
                                                        * For Motor
                                  BR
                                            Z
   P.93              20          Folded)   (Prepared by   Position BC     10    2     1000   85                                                                                                           P.93
                                 (Right
                                                         and BM
                                         Customer)
                                 Folded)
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E Select a motor with brake for vertical use.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
   P.111  E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                                         P.111
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Ordering
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  100  -  BC  -  P10  -  C                                                                                                       Support Units  Lead Screws
                   Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                       -
                                -
                      E-MCH6
                                   L10
   P.115  E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.  Servo Drive Model                                          P.115
            Brand
                    Motor Code
                               With / Without Brake
                                               Motor Output Output Voltage Servo Motor Model
                                                                      HG-KR13J
                             Without Brake (Horizontal Use)
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MR-J4-10A                                                                              Position Indicators  Stop Plates /
                                                                      HG-KR13BJ
                              With Brake (Vertical Use)
                              With Brake (Vertical Use)
                                                                    MSMF012L1V2M
   P.119   Panasonic    P    Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6S  MADLN05SE                                                                                                         P.119
            Yaskawa     Y     With Brake (Vertical Use)  100W  220V  SGM7J-01AFC6E  SGD7S-R90A00A002
     Actuators  Delta   T    Without Brake (Horizontal Use)  100W  220V  ECMA-C20401FS  ASD-B2-0121-B                                                                                                      Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20401GS
   P.131            Lead   Motor                     Max. Movement Speed (mm/sec)                                                                                                                         P.131
          Part Number  (mm) Output (W)  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
                     5                                250                       225  200  175  150
           E-MCH6    10    100                        500                       450  400  350  300
                     20                               1000                      900  800  700  600
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    215             Type  E-MCH6            Keyword  single axis robot                Economy series
   215   216   217   218   219   220   221   222   223   224   225