Page 219 - MISUMI SINGAPORE Economy Series
P. 219

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

                                                  Ball Screw
            Components
                           Body
                                                                                        Cover
                                     Linear Guide
                                                                          Slide Block
             Material
                                                              SCM415
                        Aluminum Alloy
                                                                 -
          Surface Treatment
                                         -
                                                     -
                        Clear Anodized
                                                                                     Clear Anodized
                                                                         Clear Anodized
 Rolled Ball   Screws  QAccessories   Accessory Name              C-MSX672N-2M(NPN)    Quantity    Screws  Rolled Ball
                                                                      Part Number
                                         Sensor
                                                                                         3
                                        BC
                                                   Coupling (mm)
 P.37       Accessories  Motor connection   BL / BR / BM  Screw End Timing Pulley  7×8 Motor Side (100W)  1 1 1  P.37
                                                                     3GT-24 Teeth
                          method
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Timing Belt  189-3GT-9  1  Screws  Precision Ball
                                                Motor End Timing Pulley
                                                                     3GT-24 Teeth
 P.59               A            Installation  5kg  Lead 5  10kg  3kg  Lead 10  5kg                P.59
                                 Horizontal
 Support Units    for Ball Screw  C  A       280      120      245      140                        for Ball Screw  Support Units
                                    B
                                             24
                                                               40
                                                      10
                                                                        22
                                    C
 P.81         B                    Wall      55  Lead 5  22    78  Lead 10  43                     P.81
 Motor   Brackets         B      Installation  5kg   10kg      3kg      5kg                        Brackets  Motor
                                    A
                                                               74
                                                                        40
                                             51
                                                      20
             A
                                    B        30       15       37       20
 P.91               C               C        195      231      131      131                        P.91
 Lead Screws                     Installation  1kg  Lead 5  3kg  1kg  Lead 10 1.5kg                 Lead Screws
                                  Vertical
 P.93         A         C           A        140      47       125      83                         P.93
                                                      47
                                                                        83
                                                               125
                                    C
                                             140
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
 P.111          MY               Installation  MY     MP       MR                                  P.111
                                 Horizontal
                                                      20
                                                               19
                                             16
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram
 Stop Plates /    Position Indicators  indicator   *                                               Position Indicators  Stop Plates /
                 Incident
                  light
 P.119            (red)                   OUT    Load       DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
 Actuators            Circuit                  <100mA                                               Actuators
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W       M10 Mitsubishi 100W
                                   Y10 Yaskawa 100W
                                   T10 Delta 100W
                   P.C.D.45  +0.04          P.C.D.46  +0.04
           φ 8         φ 30  +0.01  φ 8       φ 30  +0.01
                      4-M3                    4-M4
         100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8                           214
   214   215   216   217   218   219   220   221   222   223   224