Page 221 - MISUMI SINGAPORE Economy Series
P. 221

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Mechanical limit of  Origin of slide block   L      Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                                         Effective Stroke
                                                                               slide block
                                     56±1
 Rolled Ball   Screws               slide block     123  30±0.02  2- φ 3 H7 Depth 6  85  Mechanical limit of   Screws  Rolled Ball
                                                                                18±1
                                                        4-M5 Depth 12
                                                                              65
 P.37                                               45     2- φ 6 Pneumatic joint  60              P.37
                                                                                 50
                                                     60
 Precision Ball   Screws                            116                          42   15  56       Screws  Precision Ball


 P.59                                          73          M*40           A      32   2-M4 Depth 12  P.59
                                                                                 42
 Support Units    for Ball Screw                        A                    23  65  4.5  φ 8      for Ball Screw  Support Units
                                                                                 65


 P.81                                                   A       N- φ 4.5 or M5     9.5    φ 4.5    P.81
                                                                                         A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                                                                                            800
                                                                            858
                                       508
                                  458
                            408
                                                                 758
                       358
                  308
                                                            708
                                                                       808
                                                                                       958
                                                       658
                                                  608
                                            558
                                                                                 908
            L
 P.91     Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  1008  P.91
                                                            35
                                                  55
                                       35
                                             45
                                                       65
                                  65
                                                                            65
                  35
                                                                                       45
                                                                                  35
            A
                                                                       55
                                                                  45
                             55
                                                                                            55
                       45
 Lead Screws  Mass  2.7  2.8  16  3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   44   5.1     Lead Screws
                                                                                  20
                                                                                       21
                                                                                            22
                                                                  16
                                                            15
                                                                       17
                                                       13
                                                                            18
                                  8
                                       10
                   5
                             7
                        6
                                             11
                                                  12
            M
                                                                                  42
                                                                  34
                       14
                                                                       36
                                                                            38
                  12
            N
                                                       28
                                  18
                                       22
                                             24
                                                            32
                                                                                            46
                                                  26
                                                                                       5
                             3
          Left Folded
 P.93     BL                                 Origin of slide   L                                   P.93
 Lead Screw   Nuts                             block117  116  Effective Stroke  85  Mechanical limit of   Nuts  Lead Screw
                                                                             slide block
                                                                               18±1
                                                    60
 P.111                                              45   2- φ 3 H7 Depth 6  2- φ 6 Pneumatic joint  P.111
 Lead Screws   Support Units   Mechanical limit of   112  4-M4 Depth 12             60             Support Units  Lead Screws
                                                                                    50
                                 slide block
 P.115                             50±1                30±0.02               52     42    15  56   P.115
 Stop Plates /    Position Indicators          67          M*40         A  2-M4 Depth 12  32       Position Indicators  Stop Plates /
                                                                                    42
                                                                                    65
                                                           A
 P.119                                                    N- φ 4.5 or M5             4.5  φ 8      P.119
                                                                            23  65  9.5
 Actuators                                                A                              A-A View   Actuators
                                                                                          φ 4.5
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     302  352  402   452  502  552   602  652  702  752   802  852  902   952  1002
            A     35   45    55   65   35    45   55   65   35    45   55   65    35   45   55
            M      5    6    7    8    10    11   12   13   15    16   17   18    20   21   22
            N     12   14    16   18   22    24   26   28   32    34   36   38    42   44   46
           Mass   2.7  2.8   3    3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   5    5.1
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  216
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   216   217   218   219   220   221   222   223   224   225   226