Page 216 - MISUMI SINGAPORE Economy Series
P. 216

1                   Single Axis Robots E-MCH5 Screw Drive, Fully-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCH5-L10-100-BC-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     537.40
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W24×H8.5                                                              for Ball Screw  Support Units
                                                                                         φ12
                                                                                          51
                                                                        Body width (mm)
                     BC
                                                  BR
                                    BL
                                                                 BM
                                                                                          100
                                                                        Drive power (W)
   P.81                                                              Operating Environment  Clean                                                                                                         P.81
                                                           7
                                           5
                                                   6
                                   4
                                                                                      Max.
                                                                  Positioning  Max. Payload (kg)
                                                                                            Rated
                     2
    Motor   Brackets  Part Number  Lead   3Stroke   Motor   Motor    Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                      Brackets  Motor
                                                                                      Speed
                                                 Motor
                          (50mm
                                                          Sensor
                                          Brand
                                                                                             (N)
            1Type
                    (mm) increments) Position
                                                                   (mm)
                                   BC      M
                                                           C
   P.91              5            (Motor   (Mitsubishi)  (Motor Side)     10     3     250   341                                                                                                          P.91
                                           P
                                  Direct)
                                                         *Left Side
                                        (Panasonic)
     Lead Screws  E-MCH5  50~800  (Bottom   (Yaskawa)  (100W)  Opposite Side)  ±0.01                                                                                                                       Lead Screws
                                   BM
                                                           D
                                           Y
                                                          (Motor
                                                   10
                                  Down)
                                           T
                                   BL
                                          (Delta
                                                        *Right Side
                                  (Left
                                           Z
                                                        * For Motor
   P.93              10          Folded)  Electronics)  Position BC        5    1.5    500   170                                                                                                          P.93
                                   BR
                                         (Prepared
                                  (Right
                                                          and BM
                                           by
    Lead Screw   Nuts  E A motor is not included to this product and it must be purchased separately.                                                                                                     Nuts  Lead Screw
                                 Folded)
                                         Customer)
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
   P.111  E Select a motor with brake for vertical use.                                                                                                                                                   P.111
          E As the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
    Lead Screws   Support Units  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                           Support Units  Lead Screws
                   Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
          Example
                                   L10
                                       -
                                -
                                               -
                                                                     P10
                                                           -
                                          100
                                                    BC
                      E-MCH5
   P.115  QMotor Code and recommended Servo Motors  Motor Output Output Voltage Servo Motor Model  Servo Drive Model                                                                                      P.115
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                    Motor Code
                               With / Without Brake
            Brand
    Stop Plates /    Position Indicators  Mitsubishi  M  Without Brake (Horizontal Use)  100W  220V  HG-KR13BJ  MR-J4-10A                                                                                 Position Indicators  Stop Plates /
                                                                      HG-KR13J
                              With Brake (Vertical Use)
   P.119   Panasonic    P    Without Brake (Horizontal Use)  100W  220V  MSMF012L1U2M  MADLN05SE                                                                                                          P.119
                                                                    MSMF012L1V2M
                              With Brake (Vertical Use)             SGM7J-01AFC6S
                             Without Brake (Horizontal Use)
     Actuators  Yaskawa  Y   Without Brake (Horizontal Use)  100W  220V  SGM7J-01AFC6E  SGD7S-R90A00A002                                                                                                   Actuators
                              With Brake (Vertical Use)
                                                                    ECMA-C20401FS
   P.131     Delta      T     With Brake (Vertical Use)  100W  220V  ECMA-C20401GS  ASD-B2-0121-B                                                                                                         P.131
          Part Number  Lead   Motor   50  100  150  200  250 Max. Movement Speed (mm/sec) 550  600  650  700  750  800
                    (mm) Output (W)
                                                             400
                                                                 450
                                                         350
                                                     300
                                                                     500
                     5                                 250                       225  200  175  150
           E-MCH5          100
                     10                                500                       450  400  350  300
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    211             Type  E-MCH5            Keyword  single axis robot                Economy series
   211   212   213   214   215   216   217   218   219   220   221