Page 211 - MISUMI SINGAPORE Economy Series
P. 211

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                                                          Slide Block
                                                  Ball Screw
            Components
                                                                                        Cover
                                     Linear Guide
                           Body
                        Aluminum Alloy
             Material
                                                              SCM415
                                                                                     Clear Anodized
          Surface Treatment
                                                                         Clear Anodized
                                         -
                                                     -
                        Clear Anodized
                                                                 -
 Rolled Ball   Screws  QAccessories  Accessory Name Screw End Timing Pulley  10×14 Motor Side (400W)  17×19 Motor Side (750W)  Quantity  Screws  Rolled Ball
                                                                    Part Number
                                    Sensor
                                                                                            3
                                                                 C-MSX672N-2M(NPN)
                                     BC
                                                                                            1
                                            Coupling (mm)
                                                                    5GT-25 Teeth
                                                                                            1
            Accessories
                          method
 P.37                  Motor connection  BL / BR / BM  Motor End Timing Pulley  5GT-25 Teeth  1 1 1  P.37
                                             Timing Belt
                                     BM
                                                                    315-5GT-15
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Lead 5  Lead 10  Lead 20  Screws  Precision Ball
                                    BL / BR
                                             Timing Belt
                                                                    385-5GT-15
                    A
                                Horizontal
 P.59                           Installation  70kg  90kg  120kg  65kg  85kg  110kg  35kg  55kg  75kg  P.59
                                                      1850
                                         3235
                                                                               1666
 Support Units    for Ball Screw  B  C  B  349  263   187   338   248    182   547   331   231     for Ball Screw  Support Units
                                                            1911
                                                                                           733
                                                                                     1030
                                                                  1445
                                               2482
                                                                        1102
                                   A
                                                                  276
                                                            373
                                                      217
                                         408
                                                306
                                                                                           230
                                                                         202
                                                                                     328
                                   C
                                                                               538
 P.81                             Wall         Lead 5            Lead 10            Lead 20        P.81
                                Installation  75kg  95kg  120kg  60kg  80kg  110kg  30kg  50kg  75kg
                          B
 Motor   Brackets  A               A     377    288   218   408   296    202   633   365   230     Brackets  Motor
                                                                                           231
                                                      187
                                                                  266
                                                            368
                                                                                     369
                                                                         182
                                                246
                                   B
                                         322
                                                                               644
                    C              C     2988  2333   1850  2092  1554  1102   1961  1143  733
 P.91                                          Lead 5            Lead 10            Lead 20        P.91
 Lead Screws            C       Installation  20kg  30kg  40kg  15kg  25kg  30kg  10kg  14kg  - -   Lead Screws
                                 Vertical
                                                                                     1377
                                                                  970
                                                                         808
                                                                               1922
                                   A
                                                911
                                         1368
                                                            1618
                                                      683
 P.93         A                    C     1368   911   683   1618  970    808   1922  1377   -      P.93
 Lead Screw   Nuts  QStatic allowable moment N · m  MY  MP     MR                                  Nuts  Lead Screw
                MY
                                 Horizontal
 P.111                           Installation  1032  1034      908                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram           *                                                       P.115
                Incident
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                  light
                 (red)
                                                            5~24V
 P.119                Main                OUT IC  (Control Output)  DC                             P.119
                      Circuit                  <100mA
 Actuators                                                                                          Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P40 Panasonic 400W   M40 Mitsubishi 400W  P75 Panasonic 750W    M75 Mitsubishi 750W
                               Y40 Yaskawa 400W                 P.C.D.90  Y75 Yaskawa 750W
                               T40 Delta 400W
                                                                          T75 Delta 750W
                     P.C.D.70  +0.04      P.C.D.70  +0.04           φ 70 +0.01         P.C.D.90  φ 70 +0.01
                                                                       +0.04
                                                                                              +0.04
           φ 14         φ 50 +0.01  φ 14     φ 50 +0.01  φ 19               φ 19
                       4-M4                 4-M5
                                                                    4-M5                  4-M6
                                                                                                  206
          400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14  750W motor shaft dia. (mm): φ19  750W motor shaft dia. (mm): φ19
   206   207   208   209   210   211   212   213   214   215   216