Page 210 - MISUMI SINGAPORE Economy Series
P. 210

1                   Single Axis Robots E-MTH17 Screw Drive, General Environment                                                                                                                        1


    Ball Screws /    Lead Screws / Actuators  BR  Origin of slide block   Effective Stroke  132.5                                                                                                         Lead Screws / Actuators  Ball Screws /
          Right Folded
                                                              L
                                                  151
                                                                                slide block
                                                        2- φ 6 H7 Depth 15
                                                                                 46.5±1
                                                         8-M8 Depth 20       Mechanical limit of
    Rolled Ball   Screws                    267.5  156                             A (5:1) 3.5                                                                                                            Screws  Rolled Ball
                                   slide block
   P.37                          Mechanical limit of   100                        5.7   1.8                                                                                                               P.37
                                    66±1
                                                                                        5.5
    Precision Ball   Screws                        28  152  4-M4 Depth 10            169                                                                                                                  Screws  Precision Ball
                                                    136
                                                                                     156
                                                    50
   P.59                                                                         97  A          91                                                                                                         P.59
    Support Units    for Ball Screw             90   150  N- φ 9  8H7 Depth 10  93.5  37  140                                                                                                             for Ball Screw  Support Units
                                                                                     170
                                                           M*200
                                                                     A
                                                         Effective Stroke+25
   P.81                                            50  φ 8 H7 Effective Stroke 10  1  140  170                                                                                                            P.81

    Motor   Brackets                                       N-M8 Depth 12                                                                                                                                  Brackets  Motor
                                                                          78.5
   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550 105 600  150  700  M*200 800  850  A 900  950 1000 1050 1100 1150 1200 1250                                                   P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  383.5 433.5 483.5 533.5 583.5 633.5 683.5 733.5 783.5 833.5 883.5 933.5 983.5 1033.5 1083.5 1133.5 1183.5 1233.5 1283.5 1333.5 1383.5 1433.5 1483.5 1533.5                            Lead Screws
                                                            750
                                                     650
                                                                                             200
                                                               150
                               50
                                                                                          150
                                                                   200
                                                         50
                                                            100
                                        200
                                  100
                                     150
                                                     200
                                                                                200
            A
                    100
                                                  150
                                               100
                                                                                    50
                 50
                                                                      50
                                                                                       100
                           200
                                            50
                        150
                                                                             150
                                                                         100
                                               2
                                                                                              5
                                                   2
                                                      2
                                                                             4
                                                                          4
                                                                                 4
                                                                                       5
                                                                                    5
                                                                       4
                                                                                          5
                                                         3
                                                             3
                                                                   3
                                                                3
                                         1
                  0
                        0
                               1
                     0
            M
                            0
                                      1
                                            2
                                  1
                                                                   12
                                                            12
                                  8
                                                                12
                               8
                            6
                                                                                    16
                                                                                14
                                                                                             16
                                                                                       16
                  6
                        6
                                                                      14
                                                                             14
                     6
                                                      10
                                      8
                                                         12
                                                  10
                                               10
                                         8
   P.93   BM N   11.8 12.6 13.4 14.2 14.9 15.7 16.5 17.3  10  18.8 19.6 20.4 21.1 21.9 22.7 23.5 24.2  14  25.8 26.6 27.4 28.2  16  29.8                                                                  P.93
           Mass
                                                                          25
                                                                                          29
                                            18
    Lead Screw   Nuts  Bottom Down              Origin of slide block   L                                                                                                                                 Nuts  Lead Screw
                                                           Effective Stroke
   P.111                             Mechanical limit of   151  2- φ 6 H7 Depth 15  132.5  Mechanical limit of                                                                                            P.111
                                       slide block
                                                                                 slide block
                                         66±1
                                                                                  46.5±1
                                                          8-M8 Depth 20
    Lead Screws   Support Units              170  156                            3.5  A (5:1)  5.7                                                                                                        Support Units  Lead Screws
   P.115                                             100                          1.8                                                                                                                     P.115
                                                                                  5.5
                                                     136
    Stop Plates /    Position Indicators             152  position on the opposite side  156                                                                                                              Position Indicators  Stop Plates /
                                                             4-M4 Depth 10
                                                                                        169
                                                           Two holes at the same
                                                     50
   P.119                                            28                             97  A                                                                                                                  P.119
                                                                                    37
     Actuators                                   90   150   M*200    A    93.5      93.5                                                                                                                   Actuators
   P.131                                                   N- φ 9  8H7 Depth 10                                                                                                                           P.131
                                                    50    Effective Stroke+25  1
                                                       φ 8 H7 Effective Stroke 10  140  170
                                                            N-M8 Depth 12
                                                 105  150   M*200     A    78.5
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950 1000 1050 1100 1150 1200 1250
            L    383.5 433.5 483.5 533.5 583.5 633.5 683.5 733.5 783.5 833.5 883.5 933.5 983.5 1033.5 1083.5 1133.5 1183.5 1233.5 1283.5 1333.5 1383.5 1433.5 1483.5 1533.5
            A    50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200
            M     0  0  0   0  1  1   1  1  2  2   2  2  3   3  3  3   4  4  4   4  5  5  5   5
                                               10
                                                                                             16
                                                                                    16
                                                                                       16
                            6
                                                                12
                                                      10
                        6
                                                                   12
                                                         12
                                  8
                                                            12
                                      8
                               8
                                                  10
                  6
            N
                                                                                14
                                                                             14
                     6
                                                                      14
                                         8
    205    Mass  11.8 12.6 13.4 14.2 14.9 15.7 16.5 17.3  10  18.8 19.6 20.4 21.1 21.9 22.7 23.5 24.2  14  25.8 26.6 27.4 28.2  16  29.8
                                                                          25
                                            18
                                                                                          29
   205   206   207   208   209   210   211   212   213   214   215