Page 205 - MISUMI SINGAPORE Economy Series
P. 205

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC       Origin of slide block   L                      Lead Screws / Actuators  Ball Screws /
          Motor Direct




                                                                                 slide block
                                           slide block
 Rolled Ball   Screws                A (5:1)  Mechanical limit of   124  140  Effective Stroke  124  Mechanical limit of   Screws  Rolled Ball
                                                        122
                                                              8-M6 Depth 15
                                                                                  46.5±1
                                             45±1
                                                         70
                                         3.5
                                                              122
 P.37                               5.7  1.8                2- φ 6H7 Depth 15                      P.37
 Precision Ball   Screws                               17  50  4-M4 Depth 10                       Screws  Precision Ball
                                        5.5
 P.59                          78  73.5  29  106  A  19      M*200       A  79                     P.59
 Support Units    for Ball Screw                     50   Effective Stroke + 75  1  106  135       for Ball Screw  Support Units
                                      135
                                                               N- φ 7 5H7 Depth 8

 P.81                                                   φ5 H7 Effective Stroke 8 N-M6 Depth 10     P.81
                                                   29        M*200       A  69
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                                                 500
                     150
                                                                             850
                                             450
                                                     550
                         200
                                                                         800
                                                                                        1000 1050
                                                                     750
                                                                                 900
                                                         600
                                                                                     950
                             250
                                 300
                                     598
                                         648
            L
                                                             898
                                                                 948
                 348
 P.91     Effective Stroke 100  398  448  498  548  350  400  698  748  798  848  650  700  998 1048 1098 1148 1198 1248 1298  P.91
                                                                         150
                                                                             200
                                                                     100
                                                                 50
                                                             200
                                                 50
                                                     100
                                                         150
                                         150
                                             200
                                     100
                     100
                                                                                             200
                         150
                  50
                                                                                     100
            A
                                                                                         150
                             200
                                                                                 50
                                 50
 Lead Screws  Mass  7.6  6 8  8.5  6 9  9.5  10  10.4  11  11.4  10  12.4  12.9  13.4  13.9  14.4  14.9  15.4  15.9  16.3  16.9  Lead Screws
                                                                                 5
                                                                                             5
                                                                      4
                                                  3
                                      2
                                                                                     5
                                                          3
                                                      3
                                                              3
            M
                  1
                          1
                              1
                      1
                                          2
                                                                  4
                                                                             4
                                  2
                                                                                         5
                                                                         4
                                              2
                                                                                             14
                                                                 12
                                                             10
                                                                                         14
                                                                     12
                  6
                                              8
                                      8
                                                 10
                                          8
                                  8
                                                                             12
                          6
                                                                         12
                                                                                     14
                                                         10
                                                                                 14
            N
                                                     12
                                                           L
 P.93     BL                               Origin of slide block   Effective Stroke  124           P.93
          Left Folded
 Lead Screw   Nuts                Mechanical limit of   140                 Mechanical limit of    Nuts  Lead Screw
                                              142
                                                                              slide block
                                    slide block
                                                122
                                     63±1
                                                                               46.5±1
                                                 70
 P.111                                 135  122                                     5.7  A (5:1)  3.5  P.111
 Lead Screws   Support Units                         2- φ 6 H7 Depth 15                   1.8      Support Units  Lead Screws
                                                       8-M6 Depth 15
                                                                                          5.5
 P.115                                       17  50  4-M4 Depth 10                   122           P.115
 Stop Plates /    Position Indicators       97         M*200         A   69          106  A  29  73.5  78  Position Indicators  Stop Plates /
                                                                                      135
 P.119                                                     N- φ 7    5H7 Depth 8    210            P.119
                                                                       1
                                                50    Effective Stroke + 25  106
 Actuators                                         φ5 H7 Effective Stroke 8    135                  Actuators
                                            87         M*200  N-M6 Depth 10  A  79
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    366  416  466  516  566  616  666  716  766  816  866  916  966 1016 1066 1116 1166 1216 1266 1316
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
            N     4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14
           Mass  7.6  8  8.5  9  9.5  10  10.4  11  11.4  12  12.4  12.9  13.4  13.9  14.4  14.9  15.4  15.9  16.3  16.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  200
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   200   201   202   203   204   205   206   207   208   209   210