Page 204 - MISUMI SINGAPORE Economy Series
P. 204

1                   Single Axis Robots E-MTH14 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTH14-L10-200-BC-P40-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New



                                                     812.60
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                                          C7
                                                                              Precision
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm)  W12×H7.5                                                              for Ball Screw  Support Units
                                                                                         φ16
                                                                                          135
                                                                        Body width (mm)
                     BC
                                    BL
                                                  BR
                                                                 BM
                                                                        Drive power (W)
                                                                                        General
   P.81                                                              Operating Environment  200 / 400                                                                                                     P.81
          Part Number  2  3Stroke   4    5      6      7     Positioning  Max. Payload (kg)  Max.   Rated Thrust (N)
    Motor   Brackets  1Type  Lead   (50mm   Motor   Motor   Output  Position  Repeatability  Horizontal Vertical  (mm/sec)  200W 400W                                                                     Brackets  Motor
                                               Motor
                                                      Sensor
                                                                                 Speed
                                        Brand
                    (mm) increments) Position
                                                               (mm)
                                                                   200W 400W 200W 400W
                                                        C
                                         M
                     5            BC   (Mitsubishi)   (Motor Side)  95 110 27  33  250  683  1388
   P.91                         (Motor Direct)   (Panasonic)   (200W)   *Left Side                                                                                                                        P.91
                                          P
                                                        D
                                  BM
                                                20
     Lead Screws  E-MTH14  10  100~1050  (Left Folded)   (Delta Electronics)   (400W)  Opposite Side)  ±0.01  75  88  18  22  500  341  694                                                                Lead Screws
                                (Bottom Down)
                                          Y
                                                      (Motor
                                       (Yaskawa)
                                                40
                                  BL
                                          T
                                                     *Right Side
                                  BR
                                          Z
                     20
                                (Right Folded)
                                                      BC and BM
                                       (Prepared by Customer)
   P.93   E A motor is not included to this product and it must be purchased separately.  * For Motor Position   35  40  7  10  1000  174  374                                                            P.93
    Lead Screw   Nuts  E Select a motor with brake for vertical use.                                                                                                                                      Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                                                  P.111
                                - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
                   Part Number (1Type)
          Example
                                                           -
                                                                     P40
                                                    BC
                                          200
                                               -
                      E-MTH14
                                -
                                       -
                                   L10
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  Motor Output  Output Voltage  Servo Motor Model  Servo Drive Model                                                             Support Units  Lead Screws
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                     Motor Code
             Brand
                                With / Without Brake
                                                                       HG-KR23J
                                With Brake (Vertical Use)
   P.115    Mitsubishi  M     Without Brake (Horizontal Use)  200W  220V  HG-KR23BJ  MR-J4-20A                                                                                                            P.115
                                                                       HG-KR43J
                              Without Brake (Horizontal Use)
                                                                                     MR-J4-40A
                                                  400W
                                                                      HG-KR43BJ
                                With Brake (Vertical Use)
    Stop Plates /    Position Indicators  Panasonic  P  Without Brake (Horizontal Use)  200W  220V  MSMF022L1U2M  MADLN15SE                                                                               Position Indicators  Stop Plates /
                                                                     MSMF022L1V2M
                                With Brake (Vertical Use)
                                                                     MSMF042L1U2M
                              Without Brake (Horizontal Use)
                                                                                     MADLN25SE
                                                  400W
                                With Brake (Vertical Use)
                                                                     MSMF042L1V2M
   P.119                      Without Brake (Horizontal Use)  200W   SGM7J-02AFC6S  SGD7S-1R6A00A002                                                                                                      P.119
                                                                     SGM7J-02AFC6E
                                With Brake (Vertical Use)
            Yaskawa     Y     Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6S  SGD7S-2R8A00A002
                                With Brake (Vertical Use)
                                                                     SGM7J-04AFC6E
     Actuators  Delta   T     Without Brake (Horizontal Use)  200W  220V  ECMA-C20602RS  ASD-B2-0221-B                                                                                                     Actuators
                                                                     ECMA-C20602SS
                                With Brake (Vertical Use)
                              Without Brake (Horizontal Use)
                                                                     ECMA-C20604RS
                                                                                    ASD-B2-0421-B
                                                  400W
                                With Brake (Vertical Use)
                                                      Max. Movement Speed (mm/sec)
   P.131   Part Number  Lead   Output (W) 100  150  200  250  300  350  400  450  500  550  600  650 ECMA-C20604SS  850  900  950  1000 1050                                                              P.131
                          Motor
                                                                          750
                                                                             800
                    (mm)
                                                                      700
                     5                              250                      225  200  175  150  125  100
                     10   200                       500                      450  400  350  300  250  200
           E-MTH14   20                             1000                     900  800  700  600  500  400
                                                    250
                                                                                             100
                                                                                          125
                     5
                                                                                       150
                                                                             225
                                                                                200
                                                                                   175
                     10   400                       500                      450  400  350  300  250  200
                     20                             1000                     900  800  700  600  500  400
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    199             Type  E-MTH14           Keyword  single axis robot                Economy series
   199   200   201   202   203   204   205   206   207   208   209