Page 203 - MISUMI SINGAPORE Economy Series
P. 203

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                                                          Slide Block
            Components
                                                  Ball Screw
                                                                                        Cover
                           Body
                                     Linear Guide
                        Aluminum Alloy
             Material
                                                              SCM415
                                                     -
          Surface Treatment
                        Clear Anodized
                                         -
                                                                                     Clear Anodized
                                                                         Clear Anodized
                                                                 -
                                                                     Part Number
                                  Accessory Name
 Rolled Ball   Screws  QAccessories  Motor connection  BL / BR / BM  Screw End Timing Pulley  10×14(×11) Motor Side (200W) 10×14 Motor Side (400W)  Quantity  Screws  Rolled Ball
                                                                  C-MSX672N-2M(NPN)
                                     Sensor
                                                                                            3
                                                                                            1
                                     BC
                                             Coupling (mm)
                                                                                            1
                                                                     5GT-25 Teeth
            Accessories
                                              Timing Belt
                                                                     275-5GT-15
                                     BM
 P.37                     method    BL / BR  Motor End Timing Pulley  5GT-25 Teeth          1 1 1  P.37
                                              Timing Belt
                                                                     340-5GT-15
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
          QAllowable load center of gravity overhang (mm)
                                Horizontal
                                                                  35kg
                                                                                     15kg
 P.59               A           Installation  40kg  Lead 5  70kg  25kg  Lead 10  47kg  1068  Lead 20  24kg  P.59
                                                                               6kg
                                               55kg
 Support Units    for Ball Screw  B  C  B  225  155   115   276   190    165   355   136   166     for Ball Screw  Support Units
                                   A
                                                558
                                                                         295
                                                                  410
                                                            588
                                         795
                                                      422
                                                                                     416
                                                                                           252
                                                             95
                                                                   65
                                                43
                                                      32
                                          63
                                                                         46
                                                                                            81
                                                                                     275
                                   C
                                                                               710
 P.81                             Wall         Lead 5            Lead 10            Lead 20        P.81
                                Installation  30kg  50kg  70kg  20kg  30kg  47kg  5kg  12kg  24kg
                          B
 Motor   Brackets  A               A     310    172   115   351   225    135   852   345   166     Brackets  Motor
                    C              B      88    49    32    122    78    46    428   173    81
 P.91                              C     1066   620   422   743   484    294   1227  522   253     P.91
 Lead Screws            C       Installation  5kg  Lead 5  17kg  4kg  Lead 10  12kg  3kg  Lead 20  -  Lead Screws
                                 Vertical
                                                                  8kg
                                               11kg
                                                                                     6kg
                                                                               667
                                                                         215
 P.93         A                    A     580    264   170   644   322    215   667   335    - -    P.93
                                                                                     335
                                                                  322
                                                264
                                         580
                                   C
                                                      170
                                                            644
 Lead Screw   Nuts  QStatic allowable moment N · m  MY  MP     MR                                  Nuts  Lead Screw
                                 Horizontal
 P.111          MY               Installation  174    175      153                                 P.111
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram           *                                                       P.115
                Incident
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                  light
                 (red)
                                                            5~24V
 P.119                Main                OUT IC  (Control Output)  DC                             P.119
                      Circuit
 Actuators                                     <100mA                                               Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P20 Panasonic 200W        M20 / 40 Mitsubishi 200W / 400W  P40 Panasonic 400W
                                    Y20 / 40 Yaskawa 200W / 400W
                                    T20 / 40 Delta 200W / 400W
                     P.C.D.70                  P.C.D.70                  P.C.D.70
                                                     +0.04
                                                                               +0.04
                           +0.04
                        φ 50 +0.01                φ 50 +0.01                φ 50 +0.01
           φ 11                      φ 14                      φ 14
                       4-M4                      4-M5                      4-M4
          200W motor shaft dia. (mm): φ11  200W / 400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14  198
   198   199   200   201   202   203   204   205   206   207   208