Page 198 - MISUMI SINGAPORE Economy Series
P. 198

1                   Single Axis Robots E-MTH12 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR      4-M5 Depth 15                                                                                                                                       Lead Screws / Actuators  Ball Screws /
          Right Folded
                                                      2- φ 5H7 Depth 12



                                        104
    Rolled Ball   Screws        Mechanical limit of  95  74                  Mechanical limit of                                                                                                          Screws  Rolled Ball
                                  slide block
                                                                               slide block
   P.37                            68±1    Origin of slide  90  Effective Stroke  126.5  71.5±1                                                                                                           P.37
    Precision Ball   Screws                    11  50  4-M4 Depth 10                   95  176                                                                                                            Screws  Precision Ball
                                            block121
                                                            L


   P.59                                                                           70   85                                                                                                                 P.59
    Support Units    for Ball Screw          86      M*200       5H7 Depth 7  61.5     102                                                                                                                for Ball Screw  Support Units
                                                                  A
                                                       N- φ 6

   P.81                                          50     Effective Stroke + 25  1  85  102                                                                                                                 P.81

    Motor   Brackets                                 φ5 H7 Effective Stroke 7  N-M5 Depth 8.5                                                                                                             Brackets  Motor

                                             76     M*200         A      71.5
   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050                                                                            P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  347.5 397.5 447.5 497.5 547.5 597.5 647.5 697.5 747.5 797.5 847.5 897.5 947.5 997.5 1047.5 1097.5 1147.5 1197.5 1247.5 1297.5                                                         Lead Screws
                                     50
                                                         100
                                                                                         100
                                                                         100
                             150
                                                                                     50
                                 200
                                                 200
                                                                     50
                                                                 200
                                             150
                                         100
                                                             150
                                                     50
                         100
                                                                                 200
                                                                                             150
                      50
                                                                             150
            A
                 200
            M
                                                              3
                                              2
                                                                  3
                                          2
                                                                         4
                                                  2
                          1
                                                                                 4
                                                                             4
                                                                                     5
                                                      3
                                                                                             5
                              1
                                                          3
                                  1
                      1
                  0
                                                                                         5
                                                                      4
                                      2
                                                     10
                                                             10
                                                                 10
                                                         10
                                                                                     14
                                                                                 12
                                                                                         14
                  4
                                      8
                          6
                              6
                                  6
                                                                         12
                                                                     12
                                              8
                                                                             12
                                                  8
   P.93   BM N   6.6  6 7  7.4  8.8  8.2  8.6  8 9  9.4  9.7  10.1  10.5  10.9  11.3  11.7  12.1  12.4  12.8  13.2  13.6  14                                                                              P.93
           Mass
                                                                                             14
    Lead Screw   Nuts  Bottom Down            Origin of slide   L                                                                                                                                         Nuts  Lead Screw
                                                            Effective Stroke
   P.111                          Mechanical limit of   block121  90  2- φ 5 H7 Depth 12  126.5  Mechanical limit of                                                                                      P.111
                                                                                  slide block
                                     slide block
                                      68±1
                                                                                   71.5±1
                                                    74
    Lead Screws   Support Units           104  95        4-M5 Depth 15                                                                                                                                    Support Units  Lead Screws
   P.115                                                                                                                                                                                                  P.115
    Stop Plates /    Position Indicators       11   50  4-M4 Depth 10                95   70                                                                                                              Position Indicators  Stop Plates /
   P.119                                                                                    150                                                                                                           P.119
     Actuators                                  86     M*200         A      61.5                                                                                                                           Actuators
                                                          N- φ 6    5H7 Depth 7
   P.131                                           50                                                                                                                                                     P.131
                                                         Effective Stroke + 25  1
                                                                                 85  102
                                                       φ5 H7 Effective Stroke 7  N-M5 Depth 8.5
                                               76      M*200        A       71.5
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    347.5 397.5 447.5 497.5 547.5 597.5 647.5 697.5 747.5 797.5 847.5 897.5 947.5 997.5 1047.5 1097.5 1147.5 1197.5 1247.5 1297.5
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
                                                                                     14
                                                                                         14
                                                                                 12
                                  6
                                      8
                                              8
                              6
            N
                  4
                          6
                                                  8
                                                                     12
                                                                         12
                                                                             12
                                                                 10
                                                     10
                                                         10
                                                             10
    193    Mass  6.6  6 7  7.4  8.8  8.2  8.6  8 9  9.4  9.7  10.1  10.5  10.9  11.3  11.7  12.1  12.4  12.8  13.2  13.6  14
                                                                                             14
   193   194   195   196   197   198   199   200   201   202   203