Page 194 - MISUMI SINGAPORE Economy Series
P. 194

1                   Single Axis Robots E-MTH10 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR  Origin of slide block   Effective Stroke  101.5  Mechanical limit of                                                                                    Lead Screws / Actuators  Ball Screws /
          Right Folded
                                                               L
                                                  130
                                                                                   48.5±1
    Rolled Ball   Screws                    176  95      4-M5 Depth 15            slide block                                                                                                             Screws  Rolled Ball

                                                          105
                                    slide block
   P.37                          Mechanical limit of   74  2- φ 5 H7 Depth 12                                                                                                                             P.37
                                     75±1
                                                     90
    Precision Ball   Screws                        11  50  4-M4 Depth 10            95                                                                                                                    Screws  Precision Ball

   P.59                                                                              82       62  66                                                                                                      P.59
    Support Units    for Ball Screw             71         M*200  N- φ 5.5  5H7 Depth 8  60.5  102 176.5                                                                                                  for Ball Screw  Support Units
                                                                         A


   P.81                                     102  82  50   Effective Stroke + 25  1                                                                                                                        P.81

    Motor   Brackets                             81     φ 5 H7 Effective Stroke 8  N-M5 Depth 9  50.5                                                                                                     Brackets  Motor
                                                                         A
                                                           M*200
   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050                                                                            P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5                                                         Lead Screws
                                 200
                                     50
                                                                     50
                         100
                                                                         100
                             150
                                         100
                                                                                             150
                                                     50
                                                         100
                                                 200
                                                                 200
                                             150
                                                             150
                                                                                         100
            A
                      50
                                                                                 200
                 200
                                                                                     50
                                                                             150
                                                                             4
                                                                                         5
                                                              3
                                          2
                                              2
                                                                                 4
                                                      3
                                                                                             5
            M
                                                  2
                                                          3
                                                                      4
                      1
                                  1
                              1
                                                                         4
                          1
                                                                                     5
                                                                  3
                  0
                                      2
                                                                                             14
                                                         10
                                                                                         14
                                                                             12
                                                                 10
                                                             10
                                                                                 12
                                                                     12
                                                                         12
                              6
                                          8
                                                  8
                                              8
                                      8
                          6
                      6
                  4
   P.93   BM N   5.5  5.8  6.2  6.6  6 7  7.4  7.8  8.2  8.5  10  9.3  9.7  10.1  10.5  10.9  11.2  11.6  14  12.4  12.8                                                                                  P.93
           Mass
                                                                                     12
                                                     8.9
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
                                                                  L
   P.111                                Mechanical limit of  Origin of slide block   Effective Stroke  101.5  Mechanical limit of                                                                         P.111
                                                     130
                                          slide block
    Lead Screws   Support Units            75±1              4-M5 Depth 15            48.5±1                                                                                                              Support Units  Lead Screws
                                                                                     slide block
   P.115                                         95          105                                                                                                                                          P.115
                                                   42    74   2- φ 5H7 Depth 12
                                                         90
    Stop Plates /    Position Indicators              11  50  4-M4 Depth 10             95                                                                                                                Position Indicators  Stop Plates /
   P.119                                                                                     62.5  66                                                                                                     P.119
                                                                                             80
     Actuators                                      71  N- φ 5.5  M*200     5H7 Depth 8  60.5  102                                                                                                         Actuators
                                                                                        82
                                                                            A
   P.131                                               50    Effective Stroke + 25  1                                                                                                                     P.131
                                                                                    82  102
                                                          φ 5 H7 Effective Stroke 8  N-M5 Depth 9
                                                    81         M*200         A  50.5
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    331.5 381.5 431.5 481.5 531.5 581.5 631.5 681.5 731.5 781.5 831.5 881.5 931.5 981.5 1031.5 1081.5 1131.5 1181.5 1231.5 1281.5
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
                                                                                         14
                                                                                             14
                                      8
                                          8
                              6
                                                                 10
                                                  8
                                                         10
                                                             10
                                              8
                                                                     12
            N
                                                                         12
                                                                                 12
                                                                             12
                  4
                          6
                      6
    189    Mass  5.5  5.8  6.2  6.6  6 7  7.4  7.8  8.2  8.5  10  9.3  9.7  10.1  10.5  10.9  11.2  11.6  14  12.4  12.8
                                                     8.9
                                                                                     12
   189   190   191   192   193   194   195   196   197   198   199